| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Rubber on yellow zinc plated steel (rubber hardness 45-65 shore).
These mounts are installed in pairs. Installation is simplified as both mounts are fixed with one through bolt
and washers at each end of the installed mount.
The mount is provided with a built in snubbering system
that allows the following maximum displacements:
- Vertical: ±6 mm
- Horizontal: ±3 mm
These mounts are for use in agricultural or construction equipment, marine equipment, generators, compressors and chassis frames.
These mounts are provided with a built in radial wear plate that prevents the elastomeric element coming into
contact with the sharp edges of laser cut holes in support frames or structures that can cause friction in
traditionally used semi-bonded mounts. This wear plate reduces the need to machine radius or chamfer holes, reducing cost.
The specific design permits high dynamic loading whilst limiting movement due to their multi-axial snubbing.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































