A-V Gel Bushes
Silcone gel
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-19 | - | 10% |
20-39 | - | 20% |
40-99 | - | 30% |
100+ | - | 40% |
Rubber on steel.
Useful to isolate vibration and reduce noise. The internal bush can move axially, radially, torsionally and pendular.
Install by only pushing on external ring when putting into place.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk