Cap Screws
Steel
| Units | Price/100 | Applied Discount |
| 1-99 | - | 0% |
| 100-249 | - | 10% |
| 250-499 | - | 15% |
| 500-999 | - | 20% |
| 1000+ | - | 25% |
Stainless steel A2.
To DIN 912, ISO 4762. For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches.
For longer length screws the threaded portion l2
See technical page for tightening torques.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































