Price & Availability | Article | d1 | l1 | d2 | h1 | h2 max. | h3 max. | r1 min. | A/F | Torque to max. Nm | Material grade | |||||||||||||||
P0208.020-003-T2 | M 2 | 3 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 3 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-004-T2 | M 2 | 4 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-005-T2 | M 2 | 5 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 5 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-006-T2 | M 2 | 6 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 6 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-008-T2 | M 2 | 8 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-010-T2 | M 2 | 10 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.025-003-T2 | M 2,5 | 3 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2,5 l1 3 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.025-004-T2 | M 2,5 | 4 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2,5 l1 4 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.025-005-T2 | M 2,5 | 5 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2,5 l1 5 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.025-006-T2 | M 2,5 | 6 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2,5 l1 6 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-005-T2 | M 3 | 5 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 5 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-006-T2 | M 3 | 6 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-008-T2 | M 3 | 8 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-010-T2 | M 3 | 10 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-012-T2 | M 3 | 12 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.030-016-T2 | M 3 | 16 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-005-T2 | M 4 | 5 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-006-T2 | M 4 | 6 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-008-T2 | M 4 | 8 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-010-T2 | M 4 | 10 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-012-T2 | M 4 | 12 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-016-T2 | M 4 | 16 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-020-T2 | M 4 | 20 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.040-025-T2 | M 4 | 25 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 2 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-006-T2 | M 5 | 6 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-008-T2 | M 5 | 8 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-010-T2 | M 5 | 10 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-012-T2 | M 5 | 12 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-016-T2 | M 5 | 16 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-020-T2 | M 5 | 20 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.050-025-T2 | M 5 | 25 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 2 | ||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-008-T2 | M 6 | 8 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-010-T2 | M 6 | 10 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 10 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-012-T2 | M 6 | 12 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-016-T2 | M 6 | 16 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-020-T2 | M 6 | 20 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 9.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.060-025-T2 | M 6 | 25 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 2 | ||||||||||||||||
£ 9.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 2 | ||||||||||||||||||||||||||
P0208.020-003-T5 | M 2 | 3 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 233 Need more? Please call us.
d1 M 2 l1 3 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.020-004-T5 | M 2 | 4 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.020-005-T5 | M 2 | 5 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 358 Need more? Please call us.
d1 M 2 l1 5 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.020-006-T5 | M 2 | 6 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 6 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.020-008-T5 | M 2 | 8 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.020-010-T5 | M 2 | 10 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.025-003-T5 | M 2,5 | 3 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 M 2,5 l1 3 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.025-004-T5 | M 2,5 | 4 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
d1 M 2,5 l1 4 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.025-005-T5 | M 2,5 | 5 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 175 Need more? Please call us.
d1 M 2,5 l1 5 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.025-006-T5 | M 2,5 | 6 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 226 Need more? Please call us.
d1 M 2,5 l1 6 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-005-T5 | M 3 | 5 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 5 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-006-T5 | M 3 | 6 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-008-T5 | M 3 | 8 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-010-T5 | M 3 | 10 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-012-T5 | M 3 | 12 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.030-016-T5 | M 3 | 16 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-005-T5 | M 4 | 5 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-006-T5 | M 4 | 6 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-008-T5 | M 4 | 8 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-010-T5 | M 4 | 10 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-012-T5 | M 4 | 12 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-016-T5 | M 4 | 16 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-020-T5 | M 4 | 20 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.040-025-T5 | M 4 | 25 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | titanium grade 5 | ||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-006-T5 | M 5 | 6 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 9.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-008-T5 | M 5 | 8 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 9.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-010-T5 | M 5 | 10 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 9.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-012-T5 | M 5 | 12 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 9.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-016-T5 | M 5 | 16 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-020-T5 | M 5 | 20 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 11.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.050-025-T5 | M 5 | 25 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | titanium grade 5 | ||||||||||||||||
£ 8.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-008-T5 | M 6 | 8 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 9.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-010-T5 | M 6 | 10 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 10 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-012-T5 | M 6 | 12 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-016-T5 | M 6 | 16 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-020-T5 | M 6 | 20 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 11.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 | ||||||||||||||||||||||||||
P0208.060-025-T5 | M 6 | 25 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | titanium grade 5 | ||||||||||||||||
£ 11.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 Material grade titanium grade 5 |
Titanium (ASTM B348 grades 2 and 5). Titanium has outstanding corrosion resistance and a very high strength-to-weight ratio. Grade 2 titanium is pure titanium and grade 5 titanium is the alloy Ti6Al4V.
The ultra low head is extremely low profile. These screws do not require a countersunk location hole. Most suitable for machine and equipment applications with minimal clearance.