Units | Price/unit after discount | Applied Discount |
1-4 | £ 562.69 | 0% |
5-19 | £ 506.42 | 10% |
20-39 | £ 450.15 | 20% |
40-99 | £ 393.88 | 30% |
100+ | £ 337.61 | 40% |
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C. For applications operating below -20°C please add -ET to part number. NOT suitable for vacuum actuation.
Piston area = 830mm2.
Force output at max pressure on rear side = 581N.
Force output at max pressure on rod side = 526N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0035 MPa.
Force factor rear side = 830N.
Force factor rod side = 751N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa./symbol
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk