Price & Availability | Article | Bore dia. | Stroke | Length | Pressure max. MPa | Leak rate by piston SL/min max. | Leak rate by rod SL/mm max. | Reset spring force rod extended N | Reset spring force rod retracted N | Weight g | ||||||||||||||||||
L4510.012 | 9.3 | 12.5 | 68.99 | 0.7 | 1.16 | 2.2 | 0.8 | 0.5 | 36.39 | |||||||||||||||||||
£ 132.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 9.3 Stroke 12.5 Length 68.99 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 1.16 Leak rate by rod SL/mm
max. 2.2 Reset spring force rod extended
N 0.8 Reset spring force rod retracted
N 0.5 Weight
g 36.39 | ||||||||||||||||||||||||||||
L4510.025 | 9.3 | 25.0 | 81.49 | 0.7 | 1.16 | 2.2 | 0.8 | 0.4 | 41.08 | |||||||||||||||||||
£ 136.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 9.3 Stroke 25.0 Length 81.49 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 1.16 Leak rate by rod SL/mm
max. 2.2 Reset spring force rod extended
N 0.8 Reset spring force rod retracted
N 0.4 Weight
g 41.08 | ||||||||||||||||||||||||||||
L4510.037 | 9.3 | 37.5 | 93.99 | 0.7 | 1.16 | 2.2 | 0.8 | 0.2 | 45.76 | |||||||||||||||||||
£ 139.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 9.3 Stroke 37.5 Length 93.99 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 1.16 Leak rate by rod SL/mm
max. 2.2 Reset spring force rod extended
N 0.8 Reset spring force rod retracted
N 0.2 Weight
g 45.76 |
Carbon/graphite piston. Stainless steel rod (AISU 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC. For applications operating below -20°c please add -ET to part number. Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>