Price & Availability | Article | Bore dia. | Stroke | Length | Pressure max. MPa | Leak rate by piston SL/min max. | Leak rate by rod SL/min max. | Weight g | ||||||||||||||||||
L4558.012 | 32.5 | 12.5 | 122.5 | 0.7 | 2.2 | 2.0 | 661.75 | |||||||||||||||||||
£ 511.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 32.5 Stroke 12.5 Length 122.5 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 2.2 Leak rate by rod SL/min
max. 2.0 Weight
g 661.75 | ||||||||||||||||||||||||||
L4558.025 | 32.5 | 25.0 | 135 | 0.7 | 2.2 | 2.0 | 707.50 | |||||||||||||||||||
£ 522.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 32.5 Stroke 25.0 Length 135 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 2.2 Leak rate by rod SL/min
max. 2.0 Weight
g 707.50 | ||||||||||||||||||||||||||
L4558.050 | 32.5 | 50.0 | 160 | 0.7 | 2.2 | 2.0 | 799.00 | |||||||||||||||||||
£ 546.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 32.5 Stroke 50.0 Length 160 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 2.2 Leak rate by rod SL/min
max. 2.0 Weight
g 799.00 | ||||||||||||||||||||||||||
L4558.075 | 32.5 | 75.0 | 185 | 0.7 | 2.2 | 2.0 | 890.50 | |||||||||||||||||||
£ 569.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 32.5 Stroke 75.0 Length 185 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 2.2 Leak rate by rod SL/min
max. 2.0 Weight
g 890.50 | ||||||||||||||||||||||||||
L4558.100 | 32.5 | 100.0 | 210 | 0.7 | 2.2 | 2.0 | 982.00 | |||||||||||||||||||
£ 592.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. 32.5 Stroke 100.0 Length 210 Pressure
max.
MPa 0.7 Leak rate by piston SL/min
max. 2.2 Leak rate by rod SL/min
max. 2.0 Weight
g 982.00 |
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. NOT suitable for vacuum actuation.
Piston area = 830mm2.
Force output at max pressure on rear side = 581N.
Force output at max pressure on rod side = 526N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0035 MPa.
Force factor rear side = 830N.
Force factor rod side = 751N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0035 MPa.
Force factor rear side = 830N.
Force factor rod side = 751N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>