Plain Positioning Stages
cross roller
| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set.
Suitable for horizontal applications requiring smooth movement, long life and high load capacity. Low height profile. The stage has a through hole.
No backlash due to pull back spring, each micrometer has a locking device.
Coefficient of friction 0,003.
Micrometer pitch =1,0 apart from 20mm stroke = 0,5.
Micrometer pitch 1,0mm except first two sizes = 0,5mm.
For scientific and medical applications.
3D CAD models available.