| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,223.33 | 0% |
| 3-4 | £ 1,162.16 | 5% |
| 5-9 | £ 1,101.00 | 10% |
| 10+ | £ 978.66 | 20% |
Aluminium carriage and base, black anodised steel fixing, hardened steel shafts and balls and roller elements
Ball roller versions recommended for light loads. Cross roller versions for heavier loads and moment loads.
Straight line accuracy 12µ/25mm travel. Repeatability 3µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
For further fixing and mounting hole dimensions please see part number L3100.FH.
Other options:
- LM (locking micrometer).
- PL (posi-lock carriage lock).
Loads on the Z axis may extend springs if the loads are too heavy. These stages have the micrometer bracket reversed to prevent this and increase the Z load capacity.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































