Positioning Stages
XY plain
Price & Availability | Article | Travel | d1 | d2 | d3 tol. H7 | d4 | d5 | h1 | h2 | h3 | h4 | ||||||
L3121.040 | 13 | M3 | - | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | |||||||
£ 696.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 13 d1 M3 d2 - d3
tol. H7 4 d4 13 d5 10 h1 32.0 h2 35.0 h3 29.0 h4 26.5 | |||||||||||||||||
L3121.060 | 13 | M4 | M3 | 4 | 13 | 10 | 32.0 | 35.0 | 29.0 | 26.5 | |||||||
£ 779.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 13 d1 M4 d2 M3 d3
tol. H7 4 d4 13 d5 10 h1 32.0 h2 35.0 h3 29.0 h4 26.5 | |||||||||||||||||
L3121.080 | 25 | M4 | M3 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | |||||||
£ 918.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 25 d1 M4 d2 M3 d3
tol. H7 4 d4 13 d5 10 h1 40.0 h2 44.3 h3 36.8 h4 34.5 | |||||||||||||||||
L3121.100 | 25 | M4 | M4 | 4 | 13 | 10 | 40.0 | 44.3 | 36.8 | 34.5 | |||||||
£ 1,001.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 25 d1 M4 d2 M4 d3
tol. H7 4 d4 13 d5 10 h1 40.0 h2 44.3 h3 36.8 h4 34.5 |
Price & Availability | Article | h5 | h6 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Load max. kg | ||||||
L3121.040 | 13.0 | 10.5 | 40 | 98.5 | 58.5 | 16 | 32 | 15.5 | 32 | 26 | 20.5 | 21 | 9.7 | |||||||
£ 696.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h5 13.0 h6 10.5 l1 40 l2 98.5 l3 58.5 l4 16 l5 32 l6 15.5 l7 32 w1 26 w2 20.5 w3 21 Load
max.
kg 9.7 | ||||||||||||||||||||
L3121.060 | 13.0 | 10.5 | 60 | 118.5 | 58.5 | 25 | 50 | 16.5 | 50 | 36 | 20.5 | 20 | 19.6 | |||||||
£ 779.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h5 13.0 h6 10.5 l1 60 l2 118.5 l3 58.5 l4 25 l5 50 l6 16.5 l7 50 w1 36 w2 20.5 w3 20 Load
max.
kg 19.6 | ||||||||||||||||||||
L3121.080 | 16.8 | 14.5 | 80 | 160 | 80.0 | 25 | 70 | 24.5 | 70 | 55 | 24.5 | 24 | 26.1 | |||||||
£ 918.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h5 16.8 h6 14.5 l1 80 l2 160 l3 80.0 l4 25 l5 70 l6 24.5 l7 70 w1 55 w2 24.5 w3 24 Load
max.
kg 26.1 | ||||||||||||||||||||
L3121.100 | 16.8 | 14.5 | 100 | 180 | 80.0 | 25 | 90 | 24.5 | 90 | 67.5 | 24.5 | 24 | 33.6 | |||||||
£ 1,001.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h5 16.8 h6 14.5 l1 100 l2 180 l3 80.0 l4 25 l5 90 l6 24.5 l7 90 w1 67.5 w2 24.5 w3 24 Load
max.
kg 33.6 |
Stainless steel (440C) with electroless nickel plating.
Straightness accuracy 5µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.