| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 41.23 | 0% |
| 10-19 | £ 37.11 | 10% |
| 20-49 | £ 32.98 | 20% |
| 50-99 | £ 28.86 | 30% |
| 100+ | £ 24.74 | 40% |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Inverting (hanging upside down) open style bearings is not recommended.
* Bore tolerances where d1 is:
12-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-60: +0.0, 0.05 to -0.09
80: +0.0, 0.12 to -0.17
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































