Units | Price/unit after discount | Applied Discount |
1-9 | £ 82.56 | 0% |
10-19 | £ 74.30 | 10% |
20-49 | £ 70.18 | 15% |
50-99 | £ 66.05 | 20% |
100+ | £ 57.79 | 30% |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version part no. L1724.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk