Price & Availability | Article | d1 tol. h6 | d2 tol. h6 | l1 | d3 tol. h4 | d4 | d5 | d6 | ||||||||||||||||||
L1718.006-1 | 6 | 12 | 19 | 28 | 3.4 | 6.5 | 20 | |||||||||||||||||||
£ 23.11 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
d1
tol. h6 6 d2
tol. h6 12 l1 19 d3
tol. h4 28 d4 3.4 d5 6.5 d6 20 | ||||||||||||||||||||||||||
L1718.008 | 8 | 16 | 25 | 32 | 3.4 | 6.5 | 24 | |||||||||||||||||||
£ 22.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 8 d2
tol. h6 16 l1 25 d3
tol. h4 32 d4 3.4 d5 6.5 d6 24 | ||||||||||||||||||||||||||
L1718.010-1 | 10 | 19 | 29 | 40 | 4.5 | 8.0 | 29 | |||||||||||||||||||
£ 23.31 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 10 d2
tol. h6 19 l1 29 d3
tol. h4 40 d4 4.5 d5 8.0 d6 29 | ||||||||||||||||||||||||||
L1718.012 | 12 | 22 | 32 | 42 | 4.5 | 8.0 | 32 | |||||||||||||||||||
£ 25.91 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1
tol. h6 12 d2
tol. h6 22 l1 32 d3
tol. h4 42 d4 4.5 d5 8.0 d6 32 | ||||||||||||||||||||||||||
L1718.016 | 16 | 26 | 36 | 46 | 4.5 | 8.0 | 36 | |||||||||||||||||||
£ 28.73 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 26 l1 36 d3
tol. h4 46 d4 4.5 d5 8.0 d6 36 | ||||||||||||||||||||||||||
L1718.020 | 20 | 32 | 45 | 54 | 5.5 | 9.5 | 43 | |||||||||||||||||||
£ 32.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 32 l1 45 d3
tol. h4 54 d4 5.5 d5 9.5 d6 43 | ||||||||||||||||||||||||||
L1718.025 | 25 | 40 | 58 | 62 | 5.5 | 9.5 | 51 | |||||||||||||||||||
£ 45.99 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 40 l1 58 d3
tol. h4 62 d4 5.5 d5 9.5 d6 51 | ||||||||||||||||||||||||||
L1718.030 | 30 | 47 | 68 | 76 | 6.6 | 11.0 | 62 | |||||||||||||||||||
£ 57.43 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 47 l1 68 d3
tol. h4 76 d4 6.6 d5 11.0 d6 62 | ||||||||||||||||||||||||||
L1718.040 | 40 | 62 | 80 | 98 | 9.0 | 14.0 | 80 | |||||||||||||||||||
£ 98.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 62 l1 80 d3
tol. h4 98 d4 9.0 d5 14.0 d6 80 | ||||||||||||||||||||||||||
L1718.050 | 50 | 75 | 100 | 112 | 9.0 | 14.0 | 94 | |||||||||||||||||||
£ 120.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 50 d2
tol. h6 75 l1 100 d3
tol. h4 112 d4 9.0 d5 14.0 d6 94 | ||||||||||||||||||||||||||
L1718.060 | 60 | 90 | 125 | 134 | 11.0 | 17.5 | 112 | |||||||||||||||||||
£ 184.61 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 60 d2
tol. h6 90 l1 125 d3
tol. h4 134 d4 11.0 d5 17.5 d6 112 |
Price & Availability | Article | Weight g | l2 | l3 | No. of ball circuits | Squareness A µm | Dyn. load C max. N | Static load C0 max. N | ||||||||||||||||||
L1718.006-1 | 26.5 | 5 | 3.3 | 4 | 12 | 200 | 260 | |||||||||||||||||||
£ 23.11 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Weight
g 26.5 l2 5 l3 3.3 No. of ball circuits 4 Squareness A
µm 12 Dyn. load C
max.
N 200 Static load C0
max.
N 260 | ||||||||||||||||||||||||||
L1718.008 | 44.0 | 5 | 3.3 | 4 | 12 | 260 | 400 | |||||||||||||||||||
£ 22.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 44.0 l2 5 l3 3.3 No. of ball circuits 4 Squareness A
µm 12 Dyn. load C
max.
N 260 Static load C0
max.
N 400 | ||||||||||||||||||||||||||
L1718.010-1 | 78.0 | 6 | 4.4 | 4 | 12 | 370 | 540 | |||||||||||||||||||
£ 23.31 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 78.0 l2 6 l3 4.4 No. of ball circuits 4 Squareness A
µm 12 Dyn. load C
max.
N 370 Static load C0
max.
N 540 | ||||||||||||||||||||||||||
L1718.012 | 86.0 | 6 | 4.4 | 4 | 12 | 410 | 590 | |||||||||||||||||||
£ 25.91 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Weight
g 86.0 l2 6 l3 4.4 No. of ball circuits 4 Squareness A
µm 12 Dyn. load C
max.
N 410 Static load C0
max.
N 590 | ||||||||||||||||||||||||||
L1718.016 | 120.0 | 6 | 4.4 | 5 | 12 | 770 | 1170 | |||||||||||||||||||
£ 28.73 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 120.0 l2 6 l3 4.4 No. of ball circuits 5 Squareness A
µm 12 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 | ||||||||||||||||||||||||||
L1718.020 | 184.0 | 8 | 5.4 | 5 | 15 | 860 | 1370 | |||||||||||||||||||
£ 32.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 184.0 l2 8 l3 5.4 No. of ball circuits 5 Squareness A
µm 15 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 | ||||||||||||||||||||||||||
L1718.025 | 335.0 | 8 | 5.4 | 6 | 15 | 980 | 1560 | |||||||||||||||||||
£ 45.99 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Weight
g 335.0 l2 8 l3 5.4 No. of ball circuits 6 Squareness A
µm 15 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 | ||||||||||||||||||||||||||
L1718.030 | 545.0 | 10 | 6.5 | 6 | 15 | 1560 | 2740 | |||||||||||||||||||
£ 57.43 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 545.0 l2 10 l3 6.5 No. of ball circuits 6 Squareness A
µm 15 Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 | ||||||||||||||||||||||||||
L1718.040 | 1185.0 | 13 | 8.6 | 6 | 20 | 2150 | 4010 | |||||||||||||||||||
£ 98.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 1185.0 l2 13 l3 8.6 No. of ball circuits 6 Squareness A
µm 20 Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 | ||||||||||||||||||||||||||
L1718.050 | 1730.0 | 13 | 8.6 | 6 | 20 | 3820 | 7930 | |||||||||||||||||||
£ 120.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 1730.0 l2 13 l3 8.6 No. of ball circuits 6 Squareness A
µm 20 Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 | ||||||||||||||||||||||||||
L1718.060 | 3180.0 | 18 | 10.8 | 6 | 25 | 4700 | 9990 | |||||||||||||||||||
£ 184.61 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 3180.0 l2 18 l3 10.8 No. of ball circuits 6 Squareness A
µm 25 Dyn. load C
max.
N 4700 Static load C0
max.
N 9990 |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1720.