Price & Availability | Article | d1 tol. h6 | d2 tol. h6 | l1 | d3 tol. h4 | d4 | d5 | d6 | ||||||||||||||||||
L1730.008 | 8 | 16 | 45 | 32 | 3.4 | 6.5 | 24 | |||||||||||||||||||
£ 43.05 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
d1
tol. h6 8 d2
tol. h6 16 l1 45 d3
tol. h4 32 d4 3.4 d5 6.5 d6 24 | ||||||||||||||||||||||||||
L1730.012 | 12 | 22 | 57 | 42 | 4.5 | 8.0 | 32 | |||||||||||||||||||
£ 54.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 12 d2
tol. h6 22 l1 57 d3
tol. h4 42 d4 4.5 d5 8.0 d6 32 | ||||||||||||||||||||||||||
L1730.016 | 16 | 26 | 70 | 46 | 4.5 | 8.0 | 36 | |||||||||||||||||||
£ 65.06 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 26 l1 70 d3
tol. h4 46 d4 4.5 d5 8.0 d6 36 | ||||||||||||||||||||||||||
L1730.020 | 20 | 32 | 80 | 54 | 5.5 | 9.5 | 43 | |||||||||||||||||||
£ 75.31 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 32 l1 80 d3
tol. h4 54 d4 5.5 d5 9.5 d6 43 | ||||||||||||||||||||||||||
L1730.025 | 25 | 40 | 112 | 62 | 5.5 | 9.5 | 51 | |||||||||||||||||||
£ 108.13 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 40 l1 112 d3
tol. h4 62 d4 5.5 d5 9.5 d6 51 | ||||||||||||||||||||||||||
L1730.030 | 30 | 47 | 123 | 76 | 6.6 | 11.0 | 62 | |||||||||||||||||||
£ 123.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 47 l1 123 d3
tol. h4 76 d4 6.6 d5 11.0 d6 62 | ||||||||||||||||||||||||||
L1730.040 | 40 | 62 | 154 | 98 | 9 | 14.0 | 80 | |||||||||||||||||||
£ 201.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 62 l1 154 d3
tol. h4 98 d4 9 d5 14.0 d6 80 | ||||||||||||||||||||||||||
L1730.050 | 50 | 75 | 192 | 112 | 9 | 14.0 | 94 | |||||||||||||||||||
£ 317.69 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
tol. h6 50 d2
tol. h6 75 l1 192 d3
tol. h4 112 d4 9 d5 14.0 d6 94 | ||||||||||||||||||||||||||
L1730.060 | 60 | 90 | 211 | 134 | 11 | 17.5 | 112 | |||||||||||||||||||
£ 383.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 60 d2
tol. h6 90 l1 211 d3
tol. h4 134 d4 11 d5 17.5 d6 112 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | No. of ball circuits | Squareness A µm | Dyn. load C max. N | Static load C0 max. N | ||||||||||||||||||
L1730.008 | 53 | 20.0 | 5 | 3.3 | 4 | 15 | 430 | 780 | |||||||||||||||||||
£ 43.05 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
Weight
g 53 l2 20.0 l3 5 l4 3.3 No. of ball circuits 4 Squareness A
µm 15 Dyn. load C
max.
N 430 Static load C0
max.
N 780 | |||||||||||||||||||||||||||
L1730.012 | 100 | 25.5 | 6 | 4.4 | 4 | 15 | 650 | 1200 | |||||||||||||||||||
£ 54.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 100 l2 25.5 l3 6 l4 4.4 No. of ball circuits 4 Squareness A
µm 15 Dyn. load C
max.
N 650 Static load C0
max.
N 1200 | |||||||||||||||||||||||||||
L1730.016 | 187 | 32.0 | 6 | 4.4 | 5 | 15 | 1230 | 2350 | |||||||||||||||||||
£ 65.06 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 187 l2 32.0 l3 6 l4 4.4 No. of ball circuits 5 Squareness A
µm 15 Dyn. load C
max.
N 1230 Static load C0
max.
N 2350 | |||||||||||||||||||||||||||
L1730.020 | 260 | 36.0 | 8 | 5.4 | 5 | 17 | 1400 | 2750 | |||||||||||||||||||
£ 75.31 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 260 l2 36.0 l3 8 l4 5.4 No. of ball circuits 5 Squareness A
µm 17 Dyn. load C
max.
N 1400 Static load C0
max.
N 2750 | |||||||||||||||||||||||||||
L1730.025 | 515 | 52.0 | 8 | 5.4 | 6 | 17 | 1560 | 3140 | |||||||||||||||||||
£ 108.13 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 515 l2 52.0 l3 8 l4 5.4 No. of ball circuits 6 Squareness A
µm 17 Dyn. load C
max.
N 1560 Static load C0
max.
N 3140 | |||||||||||||||||||||||||||
L1730.030 | 655 | 56.5 | 10 | 6.5 | 6 | 17 | 2940 | 5490 | |||||||||||||||||||
£ 123.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 655 l2 56.5 l3 10 l4 6.5 No. of ball circuits 6 Squareness A
µm 17 Dyn. load C
max.
N 2940 Static load C0
max.
N 5490 | |||||||||||||||||||||||||||
L1730.040 | 1560 | 70.5 | 13 | 8.6 | 6 | 20 | 3430 | 8040 | |||||||||||||||||||
£ 201.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1560 l2 70.5 l3 13 l4 8.6 No. of ball circuits 6 Squareness A
µm 20 Dyn. load C
max.
N 3430 Static load C0
max.
N 8040 | |||||||||||||||||||||||||||
L1730.050 | 3500 | 89.5 | 13 | 8.6 | 6 | 20 | 6080 | 15900 | |||||||||||||||||||
£ 317.69 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 3500 l2 89.5 l3 13 l4 8.6 No. of ball circuits 6 Squareness A
µm 20 Dyn. load C
max.
N 6080 Static load C0
max.
N 15900 | |||||||||||||||||||||||||||
L1730.060 | 4500 | 96.5 | 18 | 10.8 | 6 | 30 | 7650 | 20000 | |||||||||||||||||||
£ 383.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 4500 l2 96.5 l3 18 l4 10.8 No. of ball circuits 6 Squareness A
µm 30 Dyn. load C
max.
N 7650 Static load C0
max.
N 20000 |
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C) - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1732.