A linear guideway is a system which helps with the movement and supporting of the load of a piece of equipment in a linear fashion, either vertically or horizontally. We have a high load, high precision, gothic arc profile linear guide system to DIN 645 interchangeable with other major competitors systems. Miniature versions of this system are also stocked in hardened stainless steel.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you request a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Our most popular linear guideway systems with either flanged or un-flanged carriages (L1016.F or L1016.U). Width sizes 15, 20, 25, 30, 35, 45 and 55mm. Lengths up to 4 metres and rear-fixing rails also stocked (L1016.RF). Ultra-low profile carriages also available (L1016.UL).
We also stock a wide range of hardened stainless steel linear guideways for applications in which space may be at a premium. Available in width sizes 5, 7, 9, 12, 15mm. Carriages (L1010.C) and clamps (L1010.CL) are also in stock.
Our anodised aluminium linear guideways offer a 60% weight reduction over standard steel or stainless steel. They contain hardened stainless steel raceways for added durability. 15, 20 and 25mm versions available. Compatible with standard carriages (e.g. L1016.F) or special aluminium carriages L1018.F and L1018.U.
Needle roller guideway systems are made from hardened and ground steel. They are suitable for heavy duty needle roller carriages L1017.U (unflanged) and L1017.F (flanged).
Blackened front fixing linear guideway, comes in 15mm, 20mm & 25mm lengths. Rear-fixing versions (L1016.BR) and matching blackened carriages (L1016.F-BC and L1016.U-BC) also available.
X-rails are highly cost-effective systems for linear motion. Shown here in zinc-plated steel (L1970) but also available in stainless steel (L1971) for added corrosion resistance. For more information, see our X-rail technical page or our catalogue. Excellent for applications such as drawers, protective screens, battery casings etc.
Manufactured from hardened ground carbon steel on anodised aluminium support rails. Stainless steel (AISI 440C) rail on request. For carriages, see L1755 (flanged) or L1752 (unflanged) - stainless steel carriages also available, see L1756 (flanged) or L1753 (unflanged).
Carriages for linear guideway shafts with supports. Available in many configurations.
Hardened steel linear shafts with h6 standard tolerance. Special tolerances by request. 5 - 60mm diameter.
Linear ball bushings for use with linear shafts. Open, closed or adjustable versions in stock. Superball variation with higher load rating and longer service life also available.
Stainless steel shafts for linear motion. Hardened, corrosion resistant stainless steel (440C).
Stainless steel body and balls (AISI 440C) with either a resin (POM) or stainless steel (AISI 316) retainer. Supplied with nitrile rubber end seals. Flanged and long versions available.
Curvilinear motion can be achieved with our curved guideways and carriers. Dimensions arranged by request. Can be produced in zinc-plated steel or stainless steel. Constant radius curved rails also available (L1978.CR).
Easy slide high-load guideways come in sizes 28, 35, 43 or 63. They are made from zinc-plated steel with induction-hardened steel raceways.
When used with the corresponding V rail, and rollers, these roller rails can provide linear motion and support heavy duty loads.
Linear tables (in steel or lightweight aluminium) provide linear motion for light/medium loads. Heavy-duty versions also available.