Price & Availability | Article | Rail size | w1 | w2 | h1 | l1 | l2 | h2 | h3 | h4 | h5 | h6 | h7 | d1 | ||||||||||||||||||
L1017.F35 | 35 | 100 | 34 | 48 | 122 | 84 | 42 | 13 | 31 | 17.0 | 5 | 16.4 | M10 | |||||||||||||||||||
£ 181.45 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Rail size 35 w1 100 w2 34 h1 48 l1 122 l2 84 h2 42 h3 13 h4 31 h5 17.0 h6 5 h7 16.4 d1 M10 | ||||||||||||||||||||||||||||||||
L1017.F45 | 45 | 120 | 45 | 60 | 156 | 110 | 52 | 15 | 38 | 19.0 | 6 | 21.8 | M12 | |||||||||||||||||||
£ 261.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 w1 120 w2 45 h1 60 l1 156 l2 110 h2 52 h3 15 h4 38 h5 19.0 h6 6 h7 21.8 d1 M12 |
Price & Availability | Article | Weight g | d2 | d3 | l3 | l4 | l5 | w3 | w4 | w5 | Dyn. load Crad & ax max. kN | Static load C0rad & ax max. kN | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||||||||||||||
L1017.F35 | 1700 | 9 | 14 | 62 | 19 | 40 | 33 | 82 | 41 | 57 | 154 | 2742 | 1946 | 1946 | |||||||||||||||||||
£ 181.45 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 1700 d2 9 d3 14 l3 62 l4 19 l5 40 w3 33 w4 82 w5 41 Dyn. load Crad & ax
max.
kN 57 Static load C0rad & ax
max.
kN 154 Moment Mx
max.
Nm 2742 Moment My
max.
Nm 1946 Moment Mz
max.
Nm 1946 | |||||||||||||||||||||||||||||||||
L1017.F45 | 3400 | 14 | 20 | 80 | 29.2 | 52.5 | 37.5 | 100 | 50 | 95.9 | 255 | 6350 | 4450 | 4450 | |||||||||||||||||||
£ 261.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3400 d2 14 d3 20 l3 80 l4 29.2 l5 52.5 w3 37.5 w4 100 w5 50 Dyn. load Crad & ax
max.
kN 95.9 Static load C0rad & ax
max.
kN 255 Moment Mx
max.
Nm 6350 Moment My
max.
Nm 4450 Moment Mz
max.
Nm 4450 |
Hardened and ground steel.
Needle roller linear guideways can take significantly higher loads than the same size standard (ball) linear guideways.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1017.25 through to L1017.65).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
These are very heavy duty needle roller rail carriages and can only be used with corresponding needle roller rails L1017. For standard linear guideways and carriages see part no. L1016.