Price & Availability | Article | Rail size | w1 | w2 | h1 | l1 | l2 | h2 | h3 | h4 | h5 | h6 | h7 | d1 | ||||||||||||||||||
L1017.U35 | 35 | 70 | 34 | 55 | 122 | 84 | 49 | 13 | 31 | 17.0 | 17 | 23.4 | M8x16 | |||||||||||||||||||
£ 174.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 35 w1 70 w2 34 h1 55 l1 122 l2 84 h2 49 h3 13 h4 31 h5 17.0 h6 17 h7 23.4 d1 M8x16 | ||||||||||||||||||||||||||||||||
L1017.U45 | 45 | 86 | 45 | 70 | 156 | 110 | 62 | 13 | 38 | 17.0 | 24.6 | 31.8 | M10x20 | |||||||||||||||||||
£ 438.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 w1 86 w2 45 h1 70 l1 156 l2 110 h2 62 h3 13 h4 38 h5 17.0 h6 24.6 h7 31.8 d1 M10x20 |
Price & Availability | Article | d2 | d3 | d4 | d5 | l3 | l4 | l5 | w3 | w4 | w5 | Dyn. load Crad & ax max. kN | Static load C0rad & ax max. kN | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||||||||||||||
L1017.U35 | 9 | 14 | M6x8 | M6x12 | 50 | 25 | 40 | 18 | 50 | 25 | 57 | 154 | 2742 | 1946 | 1946 | |||||||||||||||||||
£ 174.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 9 d3 14 d4 M6x8 d5 M6x12 l3 50 l4 25 l5 40 w3 18 w4 50 w5 25 Dyn. load Crad & ax
max.
kN 57 Static load C0rad & ax
max.
kN 154 Moment Mx
max.
Nm 2742 Moment My
max.
Nm 1946 Moment Mz
max.
Nm 1946 | ||||||||||||||||||||||||||||||||||
L1017.U45 | 14 | 20 | M6x8 | M6x12 | 60 | 39.2 | 52.5 | 20.5 | 60 | 30 | 95.9 | 255 | 6350 | 4450 | 4450 | |||||||||||||||||||
£ 438.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 14 d3 20 d4 M6x8 d5 M6x12 l3 60 l4 39.2 l5 52.5 w3 20.5 w4 60 w5 30 Dyn. load Crad & ax
max.
kN 95.9 Static load C0rad & ax
max.
kN 255 Moment Mx
max.
Nm 6350 Moment My
max.
Nm 4450 Moment Mz
max.
Nm 4450 |
Hardened and ground steel.
Needle roller linear guideways can take significantly higher loads than the same size standard (ball) linear guideways.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1017.25 through to L1017.65).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
These are very heavy duty needle roller rail carriages and can only be used with corresponding needle roller rails L1017. For standard linear guideways and carriages see part no. L1016.