Manual Clamp
for miniature rail
Price & Availability | Article | For rail | h1 | l1 | w1 | h2 | h3 | l2 | w2 | w3 | d1 | d2 | Holding force kgf | Torque to Nm | ||||||||||||||||||
L1010.CL07 | L1010.07 | 8 | 12 | 17 | 2 | 4.3 | 8 | 12 | 7 | M2 | 6 | 65 | 0.11 | |||||||||||||||||||
£ 193.82 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
For rail L1010.07 h1 8 l1 12 w1 17 h2 2 h3 4.3 l2 8 w2 12 w3 7 d1 M2 d2 6 Holding force
kgf 65 Torque to
Nm 0.11 | ||||||||||||||||||||||||||||||||
L1010.CL09 | L1010.09 | 10 | 17 | 20 | 2.7 | 5.35 | 11 | 15 | 9 | M3 | 8 | 100 | 0.17 | |||||||||||||||||||
£ 205.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail L1010.09 h1 10 l1 17 w1 20 h2 2.7 h3 5.35 l2 11 w2 15 w3 9 d1 M3 d2 8 Holding force
kgf 100 Torque to
Nm 0.17 | ||||||||||||||||||||||||||||||||
L1010.CL12 | L1010.12 | 13 | 19 | 27 | 3.5 | 7.15 | 13 | 20 | 10 | M3 | 10 | 150 | 0.35 | |||||||||||||||||||
£ 216.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1010.12 h1 13 l1 19 w1 27 h2 3.5 h3 7.15 l2 13 w2 20 w3 10 d1 M3 d2 10 Holding force
kgf 150 Torque to
Nm 0.35 | ||||||||||||||||||||||||||||||||
L1010.CL15 | L1010.15 | 16 | 20 | 32 | 5 | 8.05 | 14 | 25 | 14 | M3 | 12 | 180 | 0.75 | |||||||||||||||||||
£ 226.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1010.15 h1 16 l1 20 w1 32 h2 5 h3 8.05 l2 14 w2 25 w3 14 d1 M3 d2 12 Holding force
kgf 180 Torque to
Nm 0.75 | ||||||||||||||||||||||||||||||||
L1012.CL14 | L1012.14 | 9 | 12 | 25 | 3 | 4.3 | 8 | 19 | 6.65 | M2 | 6 | 65 | 0.10 | |||||||||||||||||||
£ 222.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1012.14 h1 9 l1 12 w1 25 h2 3 h3 4.3 l2 8 w2 19 w3 6.65 d1 M2 d2 6 Holding force
kgf 65 Torque to
Nm 0.10 | ||||||||||||||||||||||||||||||||
L1012.CL18 | L1012.18 | 12 | 17 | 30 | 4.2 | 5.85 | 11 | 23 | 9 | M3 | 8 | 100 | 0.17 | |||||||||||||||||||
£ 231.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1012.18 h1 12 l1 17 w1 30 h2 4.2 h3 5.85 l2 11 w2 23 w3 9 d1 M3 d2 8 Holding force
kgf 100 Torque to
Nm 0.17 | ||||||||||||||||||||||||||||||||
L1012.CL24 | L1012.24 | 14 | 19 | 40 | 4 | 7.65 | 13 | 30 | 10 | M3 | 10 | 150 | 0.35 | |||||||||||||||||||
£ 231.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1012.24 h1 14 l1 19 w1 40 h2 4 h3 7.65 l2 13 w2 30 w3 10 d1 M3 d2 10 Holding force
kgf 150 Torque to
Nm 0.35 | ||||||||||||||||||||||||||||||||
L1012.CL42 | L1012.42 | 16 | 22 | 60 | 4.5 | 8.55 | 15 | 45 | 14.7 | M4 | 12 | 180 | 0.75 | |||||||||||||||||||
£ 309.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail L1012.42 h1 16 l1 22 w1 60 h2 4.5 h3 8.55 l2 15 w2 45 w3 14.7 d1 M4 d2 12 Holding force
kgf 180 Torque to
Nm 0.75 |
Corrosion resistant stainless steel, hardened (similar to 440C).
The manual rail clamps are used alongside the rail carriges. Activating the clamping knob presses the clamp contact surfaces onto the rail, clamping it in place.