Stainless steel SUS303
Zero backlash.
The flexure allowed by the beam portion of the coupling is capable of accommodating
angularand axial misalignment. High wrench torque rigidity and sensitivity.
Rotation character of clockwise or anti-clockwise are exactly the same.
Free maintenance, oil-resist and anti-corrossiveness.
R3006 can't allow axial deviation caused by offset.
Offset of angular, parallel or axial deviation are individual allowed valure,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.