Six beam coupling
set screw
Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w | Allowable misalignment (angular) ° |
Allowable misalignment (axial) mm |
Weight g |
Allowable misalignment (parallel) mm |
Allowable wrench torque Nm |
Clamping screw lock torque Nm |
Moment of inertia kg·m² |
rpm max. |
Static torsional stiffness Nm/rad |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3010.012-04-04 | 4 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 | |
R3010.012-05-05 | 5 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 | |
£ 44.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||
R3010.016-04-04 | 4 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |
R3010.016-05-05 | 5 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |
R3010.016-06-06 | 6 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |
R3010.020-05-05 | 5 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |
£ 71.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||
R3010.020-06-06 | 6 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |
R3010.020-08-08 | 8 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |
£ 60.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||
R3010.025-06-06 | 6 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |
R3010.025-08-08 | 8 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |
R3010.025-10-10 | 10 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |
£ 67.89 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||
R3010.032-08-08 | 8 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |
R3010.032-10-10 | 10 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |
R3010.032-12-12 | 12 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |
R3010.032-14-14 | 14 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |
£ 82.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | d1 & d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w | Allowable misalignment (angular) ° |
Allowable misalignment (axial) mm |
Weight g |
Allowable misalignment (parallel) mm |
Allowable wrench torque Nm |
Clamping screw lock torque Nm |
Moment of inertia kg·m² |
rpm max. |
Static torsional stiffness Nm/rad |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3010.012-04-04 | 4 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 |
R3010.012-05-05 | 5 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 |
R3010.016-04-04 | 4 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 |
R3010.016-05-05 | 5 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 |
R3010.016-06-06 | 6 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 |
R3010.020-05-05 | 5 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 |
R3010.020-06-06 | 6 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 |
R3010.020-08-08 | 8 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 |
R3010.025-06-06 | 6 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 |
R3010.025-08-08 | 8 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 |
R3010.025-10-10 | 10 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 |
R3010.032-08-08 | 8 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 |
R3010.032-10-10 | 10 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 |
R3010.032-12-12 | 12 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 |
R3010.032-14-14 | 14 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 |
Mainframe: Stainless steel SUS303
Bellows: Stainless steel SUS316
Individual misalignment values permitted in an angular, parallel or axial directions are shown in the table below. Misalignment occurring in two or more directions simultaneously will reduce these values by half.
Other combinations of d1 and d2 available on request.