Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | d5 | l1 | l2 | l3 | w1 | Clamping screw lock torque Nm |
---|---|---|---|---|---|---|---|---|---|---|
R3066.A-4 | 4 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.A-4.5 | 4.5 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.A-5 | 45 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.A-6 | 6 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.A-7 | 7 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.A-8 | 8 | 19 | 8.5 | M2 | 28 | 8 | 2.5 | 6.5 | 0.5 | |
R3066.B-6 | 6 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.B-7 | 7 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.B-8 | 8 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.B-10 | 10 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.B-11 | 11 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.B-12 | 12 | 25 | 12.5 | M2,5 | 31 | 10 | 3.5 | 9 | 1 | |
R3066.C-8 | 8 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 | |
R3066.C-10 | 10 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 | |
R3066.C-11 | 11 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 | |
R3066.C-12 | 12 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 | |
R3066.C-14 | 14 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 | |
R3066.C-15 | 15 | 32 | 16 | M3 | 40 | 12 | 4 | 11 | 1.5 |
Main frame: Anodized aluminium AL7075
Disk: Stainless steel SUS301
Pin: Stainless steel SUS303
High wrench torque load, high wrench torque rigidity capacity and excellent sensibility.
The flexure allowed by stainless steel disc portion of the coupling is capable of accommodating
angular, parallel and axial misalignment. Teethless screw to lock disks, zero backlash
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil-resist and anti corrosiveness.
Offset of angular,parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.