Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w | Clamping screw lock torque Nm |
---|---|---|---|---|---|---|---|---|---|
R3065.A-4 | 4 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3065.A-5 | 5 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3065.A-6 | 6 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3065.A-8 | 8 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3065.A-9 | 9 | 21 | M2,5 | 24.5 | 7 | 3.5 | 7 | 1.2 | |
R3065.B-5 | 5 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3065.B-6 | 6 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3065.B-8 | 8 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3065.B-9 | 9 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3065.B-10 | 10 | 28 | M3 | 32 | 9 | 4 | 9.5 | 1.5 | |
R3065.C-6 | 6 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-8 | 8 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-9 | 9 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-10 | 10 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-11 | 11 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-12 | 12 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.C-14 | 14 | 34 | M3 | 35 | 9.8 | 5 | 12 | 1.5 | |
R3065.D-8 | 8 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-9 | 9 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-10 | 10 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-11 | 11 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-12 | 12 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-14 | 14 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-15 | 15 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-17 | 17 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.D-19 | 19 | 46 | M4 | 44 | 12.6 | 6 | 16.5 | 3.5 | |
R3065.E-12 | 12 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-14 | 14 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-15 | 15 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-17 | 17 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-19 | 19 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-20 | 20 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-22 | 22 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-24 | 24 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 | |
R3065.E-25 | 25 | 55 | M5 | 55 | 16 | 7 | 20.5 | 6 |
Mainframe: Anodized aluminium - AL 7075
Disk: Stainless steel - SUS303
High wrench torque load, high wrench torque rigidity capacity and excellent sensibility.
The flexure allowed by stainless steel disk portion of the coupling is capable of accommodating
angular and axial misalignment. Not accomodating of parallel misalignment.
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil-resist and anti corrosiveness, Teethless screw to lock disks, zero backlash
Offset of angular,parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.