Six beam coupling
set screw
Price & Availability | Order No. | Ø d | d1 & d2 | d3 | d4 | d5 | l1 | l2 | l3 | Clamping screw lock torque Nm |
Clamping screw d6 |
---|---|---|---|---|---|---|---|---|---|---|---|
R3055.H-6 | 26 | 6 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-7 | 26 | 7 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-8 | 26 | 8 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-10 | 26 | 10 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-11 | 26 | 11 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-12 | 26 | 12 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.H-14 | 26 | 14 | 12.0 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3055.I-8 | 30 | 8 | 13.0 | 30 | 31 | 33 | 6 | 12 | 1.7 | M 4 | |
R3055.I-10 | 30 | 10 | 13.0 | 30 | 31 | 33 | 6 | 12 | 1.7 | M 4 | |
R3055.I-12 | 30 | 12 | 13.0 | 30 | 31 | 33 | 6 | 12 | 1.7 | M 4 | |
R3055.I-14 | 30 | 14 | 13.0 | 30 | 31 | 33 | 6 | 12 | 1.7 | M 4 | |
R3055.J-10 | 34 | 10 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.J-11 | 34 | 11 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.J-12 | 34 | 12 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.J-14 | 34 | 14 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.J-15 | 34 | 15 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.J-16 | 34 | 16 | 13.0 | 34 | 35 | 34.2 | 5.5 | 13 | 4.0 | M 5 | |
R3055.K-10 | 38 | 10 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
£ 67.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||
R3055.K-12 | 38 | 12 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
R3055.K-14 | 38 | 14 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
R3055.K-15 | 38 | 15 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
R3055.K-16 | 38 | 16 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
R3055.K-18 | 38 | 18 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 | |
R3055.K-20 | 38 | 20 | 17.0 | 38 | 41 | 40 | 7 | 15 | 4.0 | M 5 |
Mainframe: Stainless steel alloy SUS304.
Insert: Carbon resin.
Operating temperature: -40° - 90°C.
Offset of angular, parallel, or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.
Available options for key way per inner diameter is bigger than 6mm.