Price & Availability | CAD | Order No. | d1 | h1 | h2 | h3 | l1 | l2 | l3 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|
L1963.63U-0400-V | M8 | 63 | 31.5 | 2x45° | 400 | 80 | 40 | 28 | 8 | ||
L1963.63U-0480-V | M8 | 63 | 31.5 | 2x45° | 480 | 80 | 40 | 28 | 8 | ||
L1963.63U-0560-V | M8 | 63 | 31.5 | 2x45° | 560 | 80 | 40 | 28 | 8 | ||
L1963.63U-0640-V | M8 | 63 | 31.5 | 2x45° | 640 | 80 | 40 | 28 | 8 | ||
L1963.63U-0720-V | M8 | 63 | 31.5 | 2x45° | 720 | 80 | 40 | 28 | 8 | ||
L1963.63U-0800-V | M8 | 63 | 31.5 | 2x45° | 800 | 80 | 40 | 28 | 8 | ||
L1963.63U-0880-V | M8 | 63 | 31.5 | 2x45° | 880 | 80 | 40 | 28 | 8 | ||
L1963.63U-0960-V | M8 | 63 | 31.5 | 2x45° | 960 | 80 | 40 | 28 | 8 | ||
L1963.63U-1040-V | M8 | 63 | 31.5 | 2x45° | 1040 | 80 | 40 | 28 | 8 | ||
L1963.63U-1120-V | M8 | 63 | 31.5 | 2x45° | 1120 | 80 | 40 | 28 | 8 | ||
L1963.63U-1200-V | M8 | 63 | 31.5 | 2x45° | 1200 | 80 | 40 | 28 | 8 | ||
L1963.63U-1280-V | M8 | 63 | 31.5 | 2x45° | 1280 | 80 | 40 | 28 | 8 | ||
L1963.63U-1360-V | M8 | 63 | 31.5 | 2x45° | 1360 | 80 | 40 | 28 | 8 | ||
L1963.63U-1440-V | M8 | 63 | 31.5 | 2x45° | 1440 | 80 | 40 | 28 | 8 | ||
L1963.63U-1520-V | M8 | 63 | 31.5 | 2x45° | 1520 | 80 | 40 | 28 | 8 | ||
L1963.63U-1600-V | M8 | 63 | 31.5 | 2x45° | 1600 | 80 | 40 | 28 | 8 | ||
L1963.63U-1680-V | M8 | 63 | 31.5 | 2x45° | 1680 | 80 | 40 | 28 | 8 | ||
L1963.63U-1760-V | M8 | 63 | 31.5 | 2x45° | 1760 | 80 | 40 | 28 | 8 | ||
L1963.63U-1840-V | M8 | 63 | 31.5 | 2x45° | 1840 | 80 | 40 | 28 | 8 | ||
L1963.63U-1920-V | M8 | 63 | 31.5 | 2x45° | 1920 | 80 | 40 | 28 | 8 | ||
L1963.63U-2000-V | M8 | 63 | 31.5 | 2x45° | 2000 | 80 | 40 | 28 | 8 | ||
L1963.63U-2080-V | M8 | 63 | 31.5 | 2x45° | 2080 | 80 | 40 | 28 | 8 | ||
L1963.63U-2160-V | M8 | 63 | 31.5 | 2x45° | 2160 | 80 | 40 | 28 | 8 | ||
L1963.63U-2240-V | M8 | 63 | 31.5 | 2x45° | 2240 | 80 | 40 | 28 | 8 | ||
L1963.63U-2320-V | M8 | 63 | 31.5 | 2x45° | 2320 | 80 | 40 | 28 | 8 | ||
L1963.63U-2400-V | M8 | 63 | 31.5 | 2x45° | 2400 | 80 | 40 | 28 | 8 | ||
L1963.63U-2480-V | M8 | 63 | 31.5 | 2x45° | 2480 | 80 | 40 | 28 | 8 | ||
L1963.63U-2560-V | M8 | 63 | 31.5 | 2x45° | 2560 | 80 | 40 | 28 | 8 | ||
L1963.63U-2640-V | M8 | 63 | 31.5 | 2x45° | 2640 | 80 | 40 | 28 | 8 | ||
L1963.63U-2720-V | M8 | 63 | 31.5 | 2x45° | 2720 | 80 | 40 | 28 | 8 | ||
L1963.63U-2800-V | M8 | 63 | 31.5 | 2x45° | 2800 | 80 | 40 | 28 | 8 | ||
L1963.63U-2880-V | M8 | 63 | 31.5 | 2x45° | 2880 | 80 | 40 | 28 | 8 | ||
L1963.63U-2960-V | M8 | 63 | 31.5 | 2x45° | 2960 | 80 | 40 | 28 | 8 | ||
L1963.63U-3040-V | M8 | 63 | 31.5 | 2x45° | 3040 | 80 | 40 | 28 | 8 | ||
L1963.63U-3120-V | M8 | 63 | 31.5 | 2x45° | 3120 | 80 | 40 | 28 | 8 | ||
L1963.63U-3200-V | M8 | 63 | 31.5 | 2x45° | 3200 | 80 | 40 | 28 | 8 | ||
L1963.63U-3280-V | M8 | 63 | 31.5 | 2x45° | 3280 | 80 | 40 | 28 | 8 | ||
L1963.63U-3360-V | M8 | 63 | 31.5 | 2x45° | 3360 | 80 | 40 | 28 | 8 | ||
L1963.63U-3440-V | M8 | 63 | 31.5 | 2x45° | 3440 | 80 | 40 | 28 | 8 | ||
L1963.63U-3520-V | M8 | 63 | 31.5 | 2x45° | 3520 | 80 | 40 | 28 | 8 | ||
L1963.63U-3600-V | M8 | 63 | 31.5 | 2x45° | 3600 | 80 | 40 | 28 | 8 | ||
L1963.63U-3680-V | M8 | 63 | 31.5 | 2x45° | 3680 | 80 | 40 | 28 | 8 | ||
L1963.63U-3760-V | M8 | 63 | 31.5 | 2x45° | 3760 | 80 | 40 | 28 | 8 | ||
L1963.63U-3840-V | M8 | 63 | 31.5 | 2x45° | 3840 | 80 | 40 | 28 | 8 | ||
L1963.63U-3920-V | M8 | 63 | 31.5 | 2x45° | 3920 | 80 | 40 | 28 | 8 | ||
L1963.63U-4000-V | M8 | 63 | 31.5 | 2x45° | 4000 | 80 | 40 | 28 | 8 | ||
L1963.63U-4080-V | M8 | 63 | 31.5 | 2x45° | 4080 | 80 | 40 | 28 | 8 |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the ULV countersunk rail type which is usually used with a corresponding TLV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).