Price & Availability | CAD | Order No. | For rail type | No. of rollers | Seal type | d1 | h1 +0.35|-0.10 |
h2 +0|-0.15 |
h3 +0.10|-0.30 |
l1 | l2 | l3 | Weight g |
l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Dyn. load C max. N |
Static load C0 ax. max. N |
Set up type | Static load C0 rad. max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1943.43CS-120-2RST | T | 3 | Rubber | M 8 | 43 | 24.9 | 34.3 | 120 | 140 | 55 | 0.53 | 32.5 | 23.6 | 60 | 104.5 | 104.5 | 37 | 14.5 | 12280 | 1570 | - | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 179.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-120-2RSU | U | 3 | Rubber | M 8 | 43 | 24.9 | 34.3 | 120 | 140 | 55 | 0.53 | 32.5 | 0 | 0 | 104.5 | 104.5 | 37 | 14.5 | 12280 | 0 | - | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 179.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-150-2RSTA | T | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 43.6 | 81.5 | 104.5 | 313.5 | 37 | 14.5 | 12280 | 1855 | A | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 153.46 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-150-2RSUA | U | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 0 | 0 | 104.5 | 313.5 | 37 | 14.5 | 12280 | 0 | A | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 153.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-150-2RSTB | T | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 43.6 | 81.5 | 313.5 | 104.5 | 37 | 14.5 | 12280 | 1855 | B | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 153.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-150-2RSUB | U | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 0 | 0 | 313.5 | 104.5 | 37 | 14.5 | 12280 | 0 | B | 5500 | ||||||||||||||||||||||||||||||||||||||
£ 253.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-190-2RST | T | 5 | Rubber | M 8 | 43 | 24.9 | 34.3 | 190 | 210 | 40 | 0.84 | 35 | 43.6 | 108.6 | 313.5 | 313.5 | 37 | 14.5 | 14675 | 2215 | - | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 229.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-190-2RSU | U | 5 | Rubber | M 8 | 43 | 24.9 | 34.3 | 190 | 210 | 40 | 0.84 | 35 | 0 | 0 | 313.5 | 313.5 | 37 | 14.5 | 14675 | 0 | - | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 229.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-230-2RSTA | T | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 52 | 135.8 | 313.5 | 522.5 | 37 | 14.5 | 14675 | 2645 | A | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 220.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-230-2RSUA | U | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 0 | 0 | 313.5 | 522.5 | 37 | 14.5 | 14675 | 0 | A | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 220.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-230-2RSTB | T | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 52 | 135.8 | 522.5 | 313.5 | 37 | 14.5 | 14675 | 2645 | B | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 220.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.43CS-230-2RSUB | U | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 0 | 0 | 522.5 | 313.5 | 37 | 14.5 | 14675 | 0 | B | 6540 | ||||||||||||||||||||||||||||||||||||||
£ 220.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For rail type | No. of rollers | Seal type | d1 | h1 +0.35|-0.10 |
h2 +0|-0.15 |
h3 +0.10|-0.30 |
l1 | l2 | l3 | Weight g |
l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Dyn. load C max. N |
Static load C0 ax. max. N |
Set up type | Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1943.43CS-120-2RST | T | 3 | Rubber | M 8 | 43 | 24.9 | 34.3 | 120 | 140 | 55 | 0.53 | 32.5 | 23.6 | 60 | 104.5 | 104.5 | 37 | 14.5 | 12280 | 1570 | - | 5500 |
L1943.43CS-120-2RSU | U | 3 | Rubber | M 8 | 43 | 24.9 | 34.3 | 120 | 140 | 55 | 0.53 | 32.5 | 0 | 0 | 104.5 | 104.5 | 37 | 14.5 | 12280 | 0 | - | 5500 |
L1943.43CS-150-2RSTA | T | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 43.6 | 81.5 | 104.5 | 313.5 | 37 | 14.5 | 12280 | 1855 | A | 5500 |
L1943.43CS-150-2RSUA | U | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 0 | 0 | 104.5 | 313.5 | 37 | 14.5 | 12280 | 0 | A | 5500 |
L1943.43CS-150-2RSTB | T | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 43.6 | 81.5 | 313.5 | 104.5 | 37 | 14.5 | 12280 | 1855 | B | 5500 |
L1943.43CS-150-2RSUB | U | 4 | Rubber | M 8 | 43 | 24.9 | 34.3 | 150 | 170 | 80 | 0.68 | 35 | 0 | 0 | 313.5 | 104.5 | 37 | 14.5 | 12280 | 0 | B | 5500 |
L1943.43CS-190-2RST | T | 5 | Rubber | M 8 | 43 | 24.9 | 34.3 | 190 | 210 | 40 | 0.84 | 35 | 43.6 | 108.6 | 313.5 | 313.5 | 37 | 14.5 | 14675 | 2215 | - | 6540 |
L1943.43CS-190-2RSU | U | 5 | Rubber | M 8 | 43 | 24.9 | 34.3 | 190 | 210 | 40 | 0.84 | 35 | 0 | 0 | 313.5 | 313.5 | 37 | 14.5 | 14675 | 0 | - | 6540 |
L1943.43CS-230-2RSTA | T | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 52 | 135.8 | 313.5 | 522.5 | 37 | 14.5 | 14675 | 2645 | A | 6540 |
L1943.43CS-230-2RSUA | U | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 0 | 0 | 313.5 | 522.5 | 37 | 14.5 | 14675 | 0 | A | 6540 |
L1943.43CS-230-2RSTB | T | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 52 | 135.8 | 522.5 | 313.5 | 37 | 14.5 | 14675 | 2645 | B | 6540 |
L1943.43CS-230-2RSUB | U | 6 | Rubber | M 8 | 43 | 24.9 | 34.3 | 230 | 250 | 80 | 1.01 | 35 | 0 | 0 | 522.5 | 313.5 | 37 | 14.5 | 14675 | 0 | B | 6540 |
Zinc plated steel body.
Steel rollers (100Cr6) with metal (2Z) or rubber (2RS) seals.
To be used with compact rail size 43.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Unlike the N series sliders these CS sliders do not have protective side seals.
The U rail sliders cannot accept axial loads.
The 3 and 5 bearing sliders can be used either way up in the rail dependent on where the loads will be applied.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.005.
Quiet and fast (up to 7 m/s).