Price & Availability | Article | For rail type | No. of rollers | d1 | h1 | h2 | l1 | l2 | l3 | l4 | Mx Nm | ||||||||||||||||||
L1935.35CL-100-T | T | 3 | M6 | 35 | 17.5 | 100 | 114 | 45 | 27.5 | 13.1 | |||||||||||||||||||
£ 153.93 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail type T No. of rollers 3 d1 M6 h1 35 h2 17.5 l1 100 l2 114 l3 45 l4 27.5 Mx
Nm 13.1 | |||||||||||||||||||||||||||||
L1935.35CL-100-U | U | 3 | M6 | 35 | 17.5 | 100 | 114 | 45 | 27.5 | 0 | |||||||||||||||||||
£ 156.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail type U No. of rollers 3 d1 M6 h1 35 h2 17.5 l1 100 l2 114 l3 45 l4 27.5 Mx
Nm 0 | |||||||||||||||||||||||||||||
L1935.35CL-120-TA | T | 4 | M6 | 35 | 17.5 | 120 | 134 | 60 | 30.0 | 24.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 d1 M6 h1 35 h2 17.5 l1 120 l2 134 l3 60 l4 30.0 Mx
Nm 24.3 | |||||||||||||||||||||||||||||
L1935.35CL-120-UA | U | 4 | M6 | 35 | 17.5 | 120 | 134 | 60 | 30.0 | 0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 d1 M6 h1 35 h2 17.5 l1 120 l2 134 l3 60 l4 30.0 Mx
Nm 0 | |||||||||||||||||||||||||||||
L1935.35CL-120-TB | T | 4 | M6 | 35 | 17.5 | 120 | 134 | 60 | 30.0 | 24.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 d1 M6 h1 35 h2 17.5 l1 120 l2 134 l3 60 l4 30.0 Mx
Nm 24.3 | |||||||||||||||||||||||||||||
L1935.35CL-120-UB | U | 4 | M6 | 35 | 17.5 | 120 | 134 | 60 | 30.0 | 0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 d1 M6 h1 35 h2 17.5 l1 120 l2 134 l3 60 l4 30.0 Mx
Nm 0 | |||||||||||||||||||||||||||||
L1935.35CL-150-T | T | 5 | M6 | 35 | 17.5 | 150 | 164 | 30 | 30.0 | 24.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail type T No. of rollers 5 d1 M6 h1 35 h2 17.5 l1 150 l2 164 l3 30 l4 30.0 Mx
Nm 24.3 | |||||||||||||||||||||||||||||
L1935.35CL-150-U | U | 5 | M6 | 35 | 17.5 | 150 | 164 | 30 | 30.0 | 0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail type U No. of rollers 5 d1 M6 h1 35 h2 17.5 l1 150 l2 164 l3 30 l4 30.0 Mx
Nm 0 | |||||||||||||||||||||||||||||
L1935.35CL-180-TA | T | 6 | M6 | 35 | 17.5 | 180 | 194 | 60 | 30.0 | 29.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail type T No. of rollers 6 d1 M6 h1 35 h2 17.5 l1 180 l2 194 l3 60 l4 30.0 Mx
Nm 29.0 | |||||||||||||||||||||||||||||
L1935.35CL-180-UA | U | 6 | M6 | 35 | 17.5 | 180 | 194 | 60 | 30.0 | 0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 d1 M6 h1 35 h2 17.5 l1 180 l2 194 l3 60 l4 30.0 Mx
Nm 0 | |||||||||||||||||||||||||||||
L1935.35CL-180-TB | T | 6 | M6 | 35 | 17.5 | 180 | 194 | 60 | 30.0 | 29.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 6 d1 M6 h1 35 h2 17.5 l1 180 l2 194 l3 60 l4 30.0 Mx
Nm 29.0 | |||||||||||||||||||||||||||||
L1935.35CL-180-UB | U | 6 | M6 | 35 | 17.5 | 180 | 194 | 60 | 30.0 | 0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 d1 M6 h1 35 h2 17.5 l1 180 l2 194 l3 60 l4 30.0 Mx
Nm 0 |
Price & Availability | Article | My Nm | Mzr Nm | Mzl Nm | w1 ±0.15 | w2 | w3 | Dyn. load C max. N | Static load C0 ax. max. N | Static load C0 rad. max. N | ||||||||||||||||||
L1935.35CL-100-T | 34.3 | 62.7 | 62.75 | 30 | 16.5 | 12 | 8200 | 1080 | 3580 | |||||||||||||||||||
£ 153.93 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
My
Nm 34.3 Mzr
Nm 62.7 Mzl
Nm 62.75 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 1080 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-100-U | 0 | 62.7 | 62.7 | 30 | 16.5 | 12 | 8200 | 0 | 3580 | |||||||||||||||||||
£ 156.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
My
Nm 0 Mzr
Nm 62.7 Mzl
Nm 62.7 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-120-TA | 44.1 | 53.7 | 161.2 | 30 | 16.5 | 12 | 8200 | 1240 | 3580 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 44.1 Mzr
Nm 53.7 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 1240 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-120-UA | 0 | 53.7 | 161.2 | 30 | 16.5 | 12 | 8200 | 0 | 3580 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 0 Mzr
Nm 53.7 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-120-TB | 44.1 | 161.2 | 53.7 | 30 | 16.5 | 12 | 8200 | 1240 | 3580 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 44.1 Mzr
Nm 161.2 Mzl
Nm 53.7 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 1240 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-120-UB | 0 | 161.2 | 53.7 | 30 | 16.5 | 12 | 8200 | 0 | 3580 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 0 Mzr
Nm 161.2 Mzl
Nm 53.7 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 8200 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 3580 | ||||||||||||||||||||||||||||
L1935.35CL-150-T | 58.8 | 161.2 | 161.2 | 30 | 16.5 | 12 | 9756 | 1490 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
My
Nm 58.8 Mzr
Nm 161.2 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 1490 Static load C0 rad.
max.
N 4260 | ||||||||||||||||||||||||||||
L1935.35CL-150-U | 0 | 161.2 | 161.2 | 30 | 16.5 | 12 | 9756 | 0 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
My
Nm 0 Mzr
Nm 161.2 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 4260 | ||||||||||||||||||||||||||||
L1935.35CL-180-TA | 75.6 | 161.2 | 268.6 | 30 | 16.5 | 12 | 9756 | 1810 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
My
Nm 75.6 Mzr
Nm 161.2 Mzl
Nm 268.6 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 1810 Static load C0 rad.
max.
N 4260 | ||||||||||||||||||||||||||||
L1935.35CL-180-UA | 0 | 161.2 | 268.6 | 30 | 16.5 | 12 | 9756 | 0 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 0 Mzr
Nm 161.2 Mzl
Nm 268.6 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 4260 | ||||||||||||||||||||||||||||
L1935.35CL-180-TB | 75.6 | 268.6 | 161.2 | 30 | 16.5 | 12 | 9756 | 1810 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 75.6 Mzr
Nm 268.6 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 1810 Static load C0 rad.
max.
N 4260 | ||||||||||||||||||||||||||||
L1935.35CL-180-UB | 0 | 268.6 | 161.2 | 30 | 16.5 | 12 | 9756 | 0 | 4260 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
My
Nm 0 Mzr
Nm 268.6 Mzl
Nm 161.2 w1
±0.15 30 w2 16.5 w3 12 Dyn. load C
max.
N 9756 Static load C0 ax.
max.
N 0 Static load C0 rad.
max.
N 4260 |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 35.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
The U rail sliders cannot accept axial loads.
The 3 and 5 bearing sliders can be used either way up in the rail dependent on where the loads will be applied.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).