Price & Availability | Article | d1 | d2 | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | w3 | ||||||||||||||||||
L1918.ULC18-0160 | 9.5 | M4 | 18 | 9 | 160 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 25.85 per unit (click for quantity discounts) Ready to despatch 51 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 160 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0240 | 9.5 | M4 | 18 | 9 | 240 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 39.06 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 240 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0320 | 9.5 | M4 | 18 | 9 | 320 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 50.29 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 320 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0400 | 9.5 | M4 | 18 | 9 | 400 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 62.14 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 400 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0480 | 9.5 | M4 | 18 | 9 | 480 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 73.23 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 480 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0560 | 9.5 | M4 | 18 | 9 | 560 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 84.69 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 560 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0640 | 9.5 | M4 | 18 | 9 | 640 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 95.51 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 640 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0720 | 9.5 | M4 | 18 | 9 | 720 | 80 | 40 | 1 | 8.25 | 2.8 | 1.9 | |||||||||||||||||||
£ 107.27 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 720 l2 80 l3 40 r1 1 w1 8.25 w2 2.8 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0800 | 9.5 | M4 | 18 | 9 | 800 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 118.22 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 800 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0880 | 9.5 | M4 | 18 | 9 | 880 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 130.08 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 880 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-0960 | 9.5 | M4 | 18 | 9 | 960 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 141.44 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 960 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1040 | 9.5 | M4 | 18 | 9 | 1040 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 161.40 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1040 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1120 | 9.5 | M4 | 18 | 9 | 1120 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 173.02 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1120 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1200 | 9.5 | M4 | 18 | 9 | 1200 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 184.11 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1200 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1280 | 9.5 | M4 | 18 | 9 | 1280 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 195.46 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1280 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1360 | 9.5 | M4 | 18 | 9 | 1360 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 206.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1360 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1440 | 9.5 | M4 | 18 | 9 | 1440 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 218.02 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1440 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1520 | 9.5 | M4 | 18 | 9 | 1520 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 229.11 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1520 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1600 | 9.5 | M4 | 18 | 9 | 1600 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 240.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1600 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1680 | 9.5 | M4 | 18 | 9 | 1680 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 251.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1680 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1760 | 9.5 | M4 | 18 | 9 | 1760 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 262.78 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1760 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1840 | 9.5 | M4 | 18 | 9 | 1840 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 274.25 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1840 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-1920 | 9.5 | M4 | 18 | 9 | 1920 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 285.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 d2 M4 h1 18 h2 9 l1 1920 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 | ||||||||||||||||||||||||||||||
L1918.ULC18-2000 | 9.5 | M4 | 18 | 9 | 2000 | 80 | 40 | 1 | 8.25 | 2.6 | 1.9 | |||||||||||||||||||
£ 296.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 9.5 d2 M4 h1 18 h2 9 l1 2000 l2 80 l3 40 r1 1 w1 8.25 w2 2.6 w3 1.9 |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the ULC counterbored rail type (most popular), which is usually used with a corresponding TLC rail.
Special low profile Torx head screws provided free of charge.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.N versions (die cast aluminium alloy with wipers). Alternatively the L1918.C type is also available (without wipers).