Price & Availability | Article | d1 | d2 for screws | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | w3 | ||||||||||||||||||
L1943.TLC43-0400 | 18 | M8 | 43 | 21.5 | 400 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 99.10 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 400 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0480 | 18 | M8 | 43 | 21.5 | 480 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 117.58 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 480 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0560 | 18 | M8 | 43 | 21.5 | 560 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 136.70 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 560 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0640 | 18 | M8 | 43 | 21.5 | 640 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 155.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 640 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0720 | 18 | M8 | 43 | 21.5 | 720 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 173.66 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 720 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0800 | 18 | M8 | 43 | 21.5 | 800 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 192.81 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 800 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0880 | 18 | M8 | 43 | 21.5 | 880 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 211.80 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 880 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-0960 | 18 | M8 | 43 | 21.5 | 960 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 230.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 960 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1040 | 18 | M8 | 43 | 21.5 | 1040 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 257.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1040 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1120 | 18 | M8 | 43 | 21.5 | 1120 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 276.89 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1120 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1200 | 18 | M8 | 43 | 21.5 | 1200 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 295.64 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1200 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1280 | 18 | M8 | 43 | 21.5 | 1280 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 328.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1280 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1360 | 18 | M8 | 43 | 21.5 | 1360 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 347.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1360 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1440 | 18 | M8 | 43 | 21.5 | 1440 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 350.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1440 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1520 | 18 | M8 | 43 | 21.5 | 1520 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 370.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1520 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1600 | 18 | M8 | 43 | 21.5 | 1600 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 388.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1600 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1680 | 18 | M8 | 43 | 21.5 | 1680 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 407.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1680 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1760 | 18 | M8 | 43 | 21.5 | 1760 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 445.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1760 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1840 | 18 | M8 | 43 | 21.5 | 1840 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 444.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1840 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-1920 | 18 | M8 | 43 | 21.5 | 1920 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 463.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 1920 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2000 | 18 | M8 | 43 | 21.5 | 2000 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 503.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2000 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2080 | 18 | M8 | 43 | 21.5 | 2080 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 504.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2080 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2160 | 18 | M8 | 43 | 21.5 | 2160 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 523.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2160 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2240 | 18 | M8 | 43 | 21.5 | 2240 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 541.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2240 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2320 | 18 | M8 | 43 | 21.5 | 2320 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 560.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2320 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2400 | 18 | M8 | 43 | 21.5 | 2400 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 578.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2400 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2480 | 18 | M8 | 43 | 21.5 | 2480 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 597.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2480 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2560 | 18 | M8 | 43 | 21.5 | 2560 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 616.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2560 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2640 | 18 | M8 | 43 | 21.5 | 2640 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 635.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2640 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2720 | 18 | M8 | 43 | 21.5 | 2720 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 653.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2720 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2800 | 18 | M8 | 43 | 21.5 | 2800 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 672.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2800 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2880 | 18 | M8 | 43 | 21.5 | 2880 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 691.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2880 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-2960 | 18 | M8 | 43 | 21.5 | 2960 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 709.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 2960 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3040 | 18 | M8 | 43 | 21.5 | 3040 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 761.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3040 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3120 | 18 | M8 | 43 | 21.5 | 3120 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 746.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3120 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3200 | 18 | M8 | 43 | 21.5 | 3200 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 765.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3200 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3280 | 18 | M8 | 43 | 21.5 | 3280 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 784.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3280 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3360 | 18 | M8 | 43 | 21.5 | 3360 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 803.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3360 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3440 | 18 | M8 | 43 | 21.5 | 3440 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 821.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3440 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3520 | 18 | M8 | 43 | 21.5 | 3520 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 840.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3520 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3600 | 18 | M8 | 43 | 21.5 | 3600 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 859.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3600 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3680 | 18 | M8 | 43 | 21.5 | 3680 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 771.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3680 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3760 | 18 | M8 | 43 | 21.5 | 3760 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 788.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3760 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3840 | 18 | M8 | 43 | 21.5 | 3840 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 803.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3840 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-3920 | 18 | M8 | 43 | 21.5 | 3920 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 820.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 3920 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-4000 | 18 | M8 | 43 | 21.5 | 4000 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 836.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 4000 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 | ||||||||||||||||||||||||||||||
L1943.TLC43-4080 | 18 | M8 | 43 | 21.5 | 4080 | 80 | 40 | 2.5 | 21 | 4.5 | 3.1 | |||||||||||||||||||
£ 853.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 18 d2 for screws M8 h1 43 h2 21.5 l1 4080 l2 80 l3 40 r1 2.5 w1 21 w2 4.5 w3 3.1 |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.N versions (die cast aluminium alloy with wipers). Alternatively the L1943.C type is also available (without wipers).