Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1935.35CR-100-TA | T | 3 | M8 | 6.7 | 11 | 35 | 17.5 | 37 | 15 | 5.5 | 100 | 114 | 45 | 27.5 | 13.1 | 34.3 | 62.7 | 62.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 1080 | 3580 | |
L1935.35CR-100-UA | U | 3 | M8 | 6.8 | 12 | 35 | 17.5 | 37 | 15 | 5.5 | 100 | 114 | 45 | 27.5 | 0 | 0 | 62.7 | 62.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 | |
L1935.35CR-120-TA | T | 4 | M8 | 6.9 | 13 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 24.3 | 44.1 | 53.7 | 161.2 | 29.9 | 16.5 | 12 | 6 | 8200 | 1240 | 3580 | |
L1935.35CR-120-UA | U | 4 | M8 | 6.10 | 14 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 0 | 0 | 53.7 | 161.2 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 | |
L1935.35CR-120-TB | T | 4 | M8 | 6.11 | 15 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 24.3 | 44.1 | 161.2 | 53.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 1240 | 3580 | |
L1935.35CR-120-UB | U | 4 | M8 | 6.12 | 16 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 0 | 0 | 161.2 | 53.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 | |
L1935.35CR-150-TA | T | 5 | M8 | 6.13 | 17 | 35 | 17.5 | 37 | 15 | 5.5 | 150 | 164 | 30 | 30.0 | 24.3 | 58.8 | 161.2 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 1490 | 4280 | |
L1935.35CR-150-UA | U | 5 | M8 | 6.14 | 18 | 35 | 17.5 | 37 | 15 | 5.5 | 150 | 164 | 30 | 30.0 | 0 | 0 | 161.2 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 | |
L1935.35CR-180-TA | T | 6 | M8 | 6.15 | 19 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 29.0 | 73.6 | 161.2 | 268.6 | 29.9 | 16.5 | 12 | 6 | 9576 | 1810 | 4280 | |
L1935.35CR-180-UA | U | 6 | M8 | 6.16 | 20 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 0 | 0 | 161.2 | 268.6 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 | |
L1935.35CR-180-TB | T | 6 | M8 | 6.17 | 21 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 29.0 | 73.6 | 268.6 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 1810 | 4280 | |
L1935.35CR-180-UB | U | 6 | M8 | 6.18 | 22 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 0 | 0 | 268.6 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 |
Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1935.35CR-100-TA | T | 3 | M8 | 6.7 | 11 | 35 | 17.5 | 37 | 15 | 5.5 | 100 | 114 | 45 | 27.5 | 13.1 | 34.3 | 62.7 | 62.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 1080 | 3580 |
L1935.35CR-100-UA | U | 3 | M8 | 6.8 | 12 | 35 | 17.5 | 37 | 15 | 5.5 | 100 | 114 | 45 | 27.5 | 0 | 0 | 62.7 | 62.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 |
L1935.35CR-120-TA | T | 4 | M8 | 6.9 | 13 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 24.3 | 44.1 | 53.7 | 161.2 | 29.9 | 16.5 | 12 | 6 | 8200 | 1240 | 3580 |
L1935.35CR-120-UA | U | 4 | M8 | 6.10 | 14 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 0 | 0 | 53.7 | 161.2 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 |
L1935.35CR-120-TB | T | 4 | M8 | 6.11 | 15 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 24.3 | 44.1 | 161.2 | 53.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 1240 | 3580 |
L1935.35CR-120-UB | U | 4 | M8 | 6.12 | 16 | 35 | 17.5 | 37 | 15 | 5.5 | 120 | 134 | 60 | 30.0 | 0 | 0 | 161.2 | 53.7 | 29.9 | 16.5 | 12 | 6 | 8200 | 0 | 3580 |
L1935.35CR-150-TA | T | 5 | M8 | 6.13 | 17 | 35 | 17.5 | 37 | 15 | 5.5 | 150 | 164 | 30 | 30.0 | 24.3 | 58.8 | 161.2 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 1490 | 4280 |
L1935.35CR-150-UA | U | 5 | M8 | 6.14 | 18 | 35 | 17.5 | 37 | 15 | 5.5 | 150 | 164 | 30 | 30.0 | 0 | 0 | 161.2 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 |
L1935.35CR-180-TA | T | 6 | M8 | 6.15 | 19 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 29.0 | 73.6 | 161.2 | 268.6 | 29.9 | 16.5 | 12 | 6 | 9576 | 1810 | 4280 |
L1935.35CR-180-UA | U | 6 | M8 | 6.16 | 20 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 0 | 0 | 161.2 | 268.6 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 |
L1935.35CR-180-TB | T | 6 | M8 | 6.17 | 21 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 29.0 | 73.6 | 268.6 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 1810 | 4280 |
L1935.35CR-180-UB | U | 6 | M8 | 6.18 | 22 | 35 | 17.5 | 37 | 15 | 5.5 | 180 | 194 | 60 | 30.0 | 0 | 0 | 268.6 | 161.2 | 29.9 | 16.5 | 12 | 6 | 9576 | 0 | 4280 |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 35.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).