Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1928.TLC28-0240 | 11 | M5 | 28 | 14 | 240 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 45.80 per unit (click for quantity discounts)
Ready to despatch 206 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0320 | 11 | M5 | 28 | 14 | 320 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 59.00 per unit (click for quantity discounts)
Ready to despatch 152 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0400 | 11 | M5 | 28 | 14 | 400 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 73.23 per unit (click for quantity discounts)
Ready to despatch 121 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0480 | 11 | M5 | 28 | 14 | 480 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 86.82 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0560 | 11 | M5 | 28 | 14 | 560 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 100.53 per unit (click for quantity discounts)
Ready to despatch 78 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0640 | 11 | M5 | 28 | 14 | 640 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 114.67 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0720 | 11 | M5 | 28 | 14 | 720 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 127.46 per unit (click for quantity discounts)
Ready to despatch 60 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0800 | 11 | M5 | 28 | 14 | 800 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 141.19 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0880 | 11 | M5 | 28 | 14 | 880 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 155.16 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-0960 | 11 | M5 | 28 | 14 | 960 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 168.77 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1040 | 11 | M5 | 28 | 14 | 1040 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 191.09 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1120 | 11 | M5 | 28 | 14 | 1120 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 204.29 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1200 | 11 | M5 | 28 | 14 | 1200 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 218.02 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1280 | 11 | M5 | 28 | 14 | 1280 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 231.75 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1360 | 11 | M5 | 28 | 14 | 1360 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 245.21 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1440 | 11 | M5 | 28 | 14 | 1440 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 258.94 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1520 | 11 | M5 | 28 | 14 | 1520 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 272.14 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1600 | 11 | M5 | 28 | 14 | 1600 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 285.60 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1680 | 11 | M5 | 28 | 14 | 1680 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 299.60 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1760 | 11 | M5 | 28 | 14 | 1760 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 312.94 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1840 | 11 | M5 | 28 | 14 | 1840 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 326.40 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-1920 | 11 | M5 | 28 | 14 | 1920 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 339.87 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2000 | 11 | M5 | 28 | 14 | 2000 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 353.60 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2080 | 11 | M5 | 28 | 14 | 2080 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 370.82 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2160 | 11 | M5 | 28 | 14 | 2160 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 384.14 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2240 | 11 | M5 | 28 | 14 | 2240 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 397.49 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2320 | 11 | M5 | 28 | 14 | 2320 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 414.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2400 | 11 | M5 | 28 | 14 | 2400 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 424.68 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2480 | 11 | M5 | 28 | 14 | 2480 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 438.26 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2560 | 11 | M5 | 28 | 14 | 2560 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 451.73 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2640 | 11 | M5 | 28 | 14 | 2640 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 465.34 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2720 | 11 | M5 | 28 | 14 | 2720 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 479.18 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2800 | 11 | M5 | 28 | 14 | 2800 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 492.38 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2880 | 11 | M5 | 28 | 14 | 2880 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 505.99 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-2960 | 11 | M5 | 28 | 14 | 2960 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 519.31 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-3040 | 11 | M5 | 28 | 14 | 3040 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 532.92 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-3120 | 11 | M5 | 28 | 14 | 3120 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 546.38 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1928.TLC28-3200 | 11 | M5 | 28 | 14 | 3200 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 560.23 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 1,0 Kg/m.
Standard carriages are the L1928.N versions (die cast aluminium alloy with wipers). Alternatively the L1928.C type is also available (without wipers).