Price & Availability | CAD | Order No. | For rail type | No. of rollers | C N |
C0ax N |
C0rad N |
d1 | h1 +0.25|-0.10 |
h2 +0|-0.20 |
h3 +0.15|-0.35 |
l1 | l2 | l3 | Weight kg |
l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1928.NTE28 | T | 3 | 4260 | 640 | 2170 | M5 | 28 | 26.5 | 28 | 88 | 124 | 78 | 0.115 | 5 | 6.2 | 16 | 27.2 | 27.2 | 24 | 9.3 | ||||||||||||||||||||||||||||||||||||||
£ 127.40 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.NUE28 | U | 3 | 4260 | 0 | 2170 | M5 | 28 | 26.5 | 28 | 88 | 124 | 78 | 0.115 | 5 | 0 | 0 | 27.2 | 27.2 | 24 | 9.3 | ||||||||||||||||||||||||||||||||||||||
£ 127.40 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Order No. | For rail type | No. of rollers | C N |
C0ax N |
C0rad N |
d1 | h1 +0.25|-0.10 |
h2 +0|-0.20 |
h3 +0.15|-0.35 |
l1 | l2 | l3 | Weight kg |
l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1928.NTE28 | T | 3 | 4260 | 640 | 2170 | M5 | 28 | 26.5 | 28 | 88 | 124 | 78 | 0.115 | 5 | 6.2 | 16 | 27.2 | 27.2 | 24 | 9.3 |
L1928.NUE28 | U | 3 | 4260 | 0 | 2170 | M5 | 28 | 26.5 | 28 | 88 | 124 | 78 | 0.115 | 5 | 0 | 0 | 27.2 | 27.2 | 24 | 9.3 |
Die cast aluminium body, chemically nickel plated.
Steel rollers (100Cr6) with metal seals (2Z).
Polyester end pieces and nytrilic rubber side seals.
To be used with compact rail size 28.
Select the relevant sliders to suit the rail size and the required load to be carried (taking into account any moment loads).
Maintenance free, self-lubricating wipers.
Easy to install (the middle roller is eccentric allowing for adjustable preload).
Quiet and fast (up to 5 m/s).