Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1928.28CR-080-TA | T | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 6.4 | 16.4 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 652 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 137.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-080-UA | U | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 0 | 0 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 137.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-080-TB | T | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 6.4 | 16.4 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 652 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 137.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-080-UB | U | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 0 | 0 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 137.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-100-TA | T | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 11.8 | 22.3 | 28.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 4345 | 765 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 143.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-100-UA | U | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 0 | 0 | 28.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 | |||||||||||||||||||||||||||||||||||||
L1928.28CR-100-TB | T | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 11.8 | 22.3 | 84.1 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 765 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 143.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-100-UB | U | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 0 | 0 | 84.1 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 | |||||||||||||||||||||||||||||||||||||
£ 143.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-125-TA | T | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 11.8 | 30.0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 919 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 205.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-125-UA | U | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 0 | 0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 205.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-125-TB | T | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 11.8 | 30.0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 919 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 205.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-125-UB | U | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 0 | 0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 205.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-150-TA | T | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 14.1 | 37.3 | 84.1 | 140.0 | 24.1 | 10 | 12.3 | 5 | 5160 | 1102 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 214.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-150-UA | U | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 0 | 0 | 84.1 | 140.0 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 | |||||||||||||||||||||||||||||||||||||
L1928.28CR-150-TB | T | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 14.1 | 37.3 | 140.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 1102 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 214.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.28CR-150-UB | U | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 0 | 0 | 140.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 | |||||||||||||||||||||||||||||||||||||
£ 214.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1928.28CR-080-TA | T | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 6.4 | 16.4 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 652 | 2213 |
L1928.28CR-080-UA | U | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 0 | 0 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 |
L1928.28CR-080-TB | T | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 6.4 | 16.4 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 652 | 2213 |
L1928.28CR-080-UB | U | 3 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 80 | 36 | 22 | 94 | 0 | 0 | 28.0 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 |
L1928.28CR-100-TA | T | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 11.8 | 22.3 | 28.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 4345 | 765 | 2213 |
L1928.28CR-100-UA | U | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 0 | 0 | 28.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 |
L1928.28CR-100-TB | T | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 11.8 | 22.3 | 84.1 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 765 | 2213 |
L1928.28CR-100-UB | U | 4 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 100 | 28 | 22 | 114 | 0 | 0 | 84.1 | 28.0 | 24.1 | 10 | 12.3 | 5 | 4345 | 0 | 2213 |
L1928.28CR-125-TA | T | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 11.8 | 30.0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 919 | 2630 |
L1928.28CR-125-UA | U | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 0 | 0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 |
L1928.28CR-125-TB | T | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 11.8 | 30.0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 919 | 2630 |
L1928.28CR-125-UB | U | 5 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 125 | 27 | 22 | 139 | 0 | 0 | 84.1 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 |
L1928.28CR-150-TA | T | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 14.1 | 37.3 | 84.1 | 140.0 | 24.1 | 10 | 12.3 | 5 | 5160 | 1102 | 2630 |
L1928.28CR-150-UA | U | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 0 | 0 | 84.1 | 140.0 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 |
L1928.28CR-150-TB | T | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 14.1 | 37.3 | 140.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 1102 | 2630 |
L1928.28CR-150-UB | U | 6 | M6 | 5.2 | 9 | 28 | 14 | 32 | 10 | 5.5 | 150 | 27 | 22 | 164 | 0 | 0 | 140.0 | 84.1 | 24.1 | 10 | 12.3 | 5 | 5160 | 0 | 2630 |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 28H.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).