Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.18CR-060-TA | T | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 1.6 | 4.8 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 262 | 825 | |
L1918.18CR-060-UA | U | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 0 | 0 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 | |
L1918.18CR-060-TB | T | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 1.6 | 4.8 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 262 | 825 | |
L1918.18CR-060-UB | U | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 0 | 0 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 | |
L1918.18CR-080-TA | T | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 2.9 | 7.1 | 8.3 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1540 | 310 | 825 | |
L1918.18CR-080-UA | U | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 0 | 0 | 8.3 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 | |
L1918.18CR-080-TB | T | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 2.9 | 7.1 | 24.9 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 310 | 825 | |
L1918.18CR-080-UB | U | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 0 | 0 | 24.9 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 | |
L1918.18CR-100-TA | T | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 2.9 | 9.5 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 365 | 978 | |
L1918.18CR-100-UA | U | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 0 | 0 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 | |
L1918.18CR-100-TB | T | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 2.9 | 9.5 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 365 | 978 | |
L1918.18CR-100-UB | U | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 0 | 0 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 | |
L1918.18CR-120-TA | T | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 3.4 | 11.9 | 24.9 | 41.2 | 17.4 | 8 | 8.3 | 4 | 1832 | 442 | 978 | |
L1918.18CR-120-UA | U | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 0 | 0 | 24.9 | 41.2 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 | |
L1918.18CR-120-TB | T | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 3.4 | 11.9 | 41.2 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 442 | 978 | |
L1918.18CR-120-UB | U | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 0 | 0 | 41.2 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 |
Order No. | For rail type | No. of rollers | d1 for screw | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 | w2 | w3 | w4 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.18CR-060-TA | T | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 1.6 | 4.8 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 262 | 825 |
L1918.18CR-060-UA | U | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 0 | 0 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 |
L1918.18CR-060-TB | T | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 1.6 | 4.8 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 262 | 825 |
L1918.18CR-060-UB | U | 3 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 60 | 20 | 20 | 74 | 0 | 0 | 8.3 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 |
L1918.18CR-080-TA | T | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 2.9 | 7.1 | 8.3 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1540 | 310 | 825 |
L1918.18CR-080-UA | U | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 0 | 0 | 8.3 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 |
L1918.18CR-080-TB | T | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 2.9 | 7.1 | 24.9 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 310 | 825 |
L1918.18CR-080-UB | U | 4 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 80 | 40 | 20 | 94 | 0 | 0 | 24.9 | 8.3 | 17.4 | 8 | 8.3 | 4 | 1540 | 0 | 825 |
L1918.18CR-100-TA | T | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 2.9 | 9.5 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 365 | 978 |
L1918.18CR-100-UA | U | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 0 | 0 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 |
L1918.18CR-100-TB | T | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 2.9 | 9.5 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 365 | 978 |
L1918.18CR-100-UB | U | 5 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 100 | 20 | 20 | 114 | 0 | 0 | 24.9 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 |
L1918.18CR-120-TA | T | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 3.4 | 11.9 | 24.9 | 41.2 | 17.4 | 8 | 8.3 | 4 | 1832 | 442 | 978 |
L1918.18CR-120-UA | U | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 0 | 0 | 24.9 | 41.2 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 |
L1918.18CR-120-TB | T | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 3.4 | 11.9 | 41.2 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 442 | 978 |
L1918.18CR-120-UB | U | 6 | M5 | 4.2 | 7.5 | 18 | 9 | 22 | 8 | 3 | 120 | 40 | 20 | 134 | 0 | 0 | 41.2 | 24.9 | 17.4 | 8 | 8.3 | 4 | 1832 | 0 | 978 |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 18.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).