Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail | Finish | d1 | d2 | l1 | l2 | l3 | s1 | Torque to Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1943.M08-16 | Size 43 | Zinc plated | M8 x1,25 | 16 | 16 | 14.6 | 3 | T40 | 22 | |||||||||||||||||||||||||||||||||||||
£ 1.65 per unit (click for quantity discounts)
Ready to despatch 355 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
L1963.M08-20 | Size 63 | Zinc plated | M8 x1,25 | 20 | 20 | 18.6 | 5 | T40 | 35 | |||||||||||||||||||||||||||||||||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 309 Need more? Please call us. | ||||||||||||||||||||||||||||||||||||||||||||||
L1935.M06-13 | Size 35 | Zinc plated | M6 x 1,0 | 13 | 13 | 12.8 | 2.7 | T30 | 12 | |||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 91 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L1928.M05-10 | Size 28 | Zinc plated | M5 x 0,8 | 10 | 10 | 9 | 2 | T25 | 9 | |||||||||||||||||||||||||||||||||||||
£ 0.72 per unit (click for quantity discounts)
Ready to despatch 4148 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L1918.M04-08 | Size 18 | Zinc plated | M4 x 0,7 | 8 | 8 | 7 | 2 | T20 | 3 | |||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 2481 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L1943.M08-16-NP | Size 43 | Nickel plated | M8 x1,25 | 16 | 16 | 14.6 | 3 | T40 | 22 | |||||||||||||||||||||||||||||||||||||
L1963.M08-20-NP | Size 63 | Nickel plated | M8 x1,25 | 20 | 20 | 18.6 | 5 | T40 | 35 | |||||||||||||||||||||||||||||||||||||
L1935.M06-13-NP | Size 35 | Nickel plated | M6 x 1,0 | 13 | 13 | 12.8 | 2.7 | T30 | 12 | |||||||||||||||||||||||||||||||||||||
L1928.M05-10-NP | Size 28 | Nickel plated | M5 x 0,8 | 10 | 10 | 9 | 2 | T25 | 9 | |||||||||||||||||||||||||||||||||||||
L1918.M04-08-NP | Size 18 | Nickel plated | M4 x 0,7 | 8 | 8 | 7 | 2 | T20 | 3 |
Special low head Torx screws (zinc or nickel plated).
Strength class 10,9.
Standard screws are zinc plated.
Nickel plated versions are used with anti-corrosion treated (nickel plated on alloy coated) rails.