Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail size | d1 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | w2 | w3 | w4 | Holding force N |
Torque to Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.CL18 | 18 | M5 | 15 | 3.2 | 3 | - | 6 | 43 | - | 35 | - | - | - | 150 | 0.5 | |
L1928.CL28 | 28 | M5 | 24 | 17 | 5 | 64 | 6 | 24 | 15 | 68 | 33.5 | 38.5 | 41.5 | 1200 | 7 | |
L1943.CL43 | 43 | M8 | 37 | 28.5 | 8 | 78 | 12 | 39 | 22 | 105 | 41.5 | 46.5 | 50.5 | 2000 | 15 | |
L1963.CL63 | 63 | M8 | 50.5 | 35 | 9.5 | 80 | 12 | 44 | 26 | 138 | 41.5 | 54.5 | 59.5 | 2000 | 15 |
Aluminium clamp body with steel clamping face.