| Price & Availability | CAD | Article | d1 tol. h6 | d2 tol. h6 | l1 ±0.2 | No. of ball circuits | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
| L1715.008 | 8 | 15 | 24 | 4 | 350 | 260 | 6.9 | ||||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1
tol. h6 8 d2
tol. h6 15 l1
±0.2 24 No. of ball circuits 4 Dyn. load C
max.
N 350 Static load C0
max.
N 260 Weight
g 6.9 | |||||||||||||||||||||||||||
| L1715.010 | 10 | 17 | 26 | 4 | 416 | 320 | 8.4 | ||||||||||||||||||||
£ 8.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 10 d2
tol. h6 17 l1
±0.2 26 No. of ball circuits 4 Dyn. load C
max.
N 416 Static load C0
max.
N 320 Weight
g 8.4 | |||||||||||||||||||||||||||
| L1715.012 | 12 | 19 | 28 | 4 | 480 | 385 | 11.3 | ||||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1
tol. h6 12 d2
tol. h6 19 l1
±0.2 28 No. of ball circuits 4 Dyn. load C
max.
N 480 Static load C0
max.
N 385 Weight
g 11.3 | |||||||||||||||||||||||||||
| L1715.014 | 14 | 21 | 28 | 5 | 640 | 440 | 13.3 | ||||||||||||||||||||
£ 9.60 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1
tol. h6 14 d2
tol. h6 21 l1
±0.2 28 No. of ball circuits 5 Dyn. load C
max.
N 640 Static load C0
max.
N 440 Weight
g 13.3 | |||||||||||||||||||||||||||
| L1715.016 | 16 | 24 | 30 | 5 | 925 | 625 | 18.3 | ||||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 24 l1
±0.2 30 No. of ball circuits 5 Dyn. load C
max.
N 925 Static load C0
max.
N 625 Weight
g 18.3 | |||||||||||||||||||||||||||
| L1715.020 | 20 | 28 | 30 | 6 | 1165 | 790 | 22.1 | ||||||||||||||||||||
£ 11.81 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 28 l1
±0.2 30 No. of ball circuits 6 Dyn. load C
max.
N 1165 Static load C0
max.
N 790 Weight
g 22.1 | |||||||||||||||||||||||||||
| L1715.025 | 25 | 35 | 40 | 6 | 2100 | 1370 | 51.2 | ||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 35 l1
±0.2 40 No. of ball circuits 6 Dyn. load C
max.
N 2100 Static load C0
max.
N 1370 Weight
g 51.2 | |||||||||||||||||||||||||||
| L1715.030 | 30 | 40 | 50 | 6 | 2870 | 2100 | 70.6 | ||||||||||||||||||||
£ 18.26 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 40 l1
±0.2 50 No. of ball circuits 6 Dyn. load C
max.
N 2870 Static load C0
max.
N 2100 Weight
g 70.6 | |||||||||||||||||||||||||||
| L1715.040 | 40 | 52 | 60 | 7 | 5200 | 4100 | 90.2 | ||||||||||||||||||||
£ 35.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 52 l1
±0.2 60 No. of ball circuits 7 Dyn. load C
max.
N 5200 Static load C0
max.
N 4100 Weight
g 90.2 | |||||||||||||||||||||||||||
| L1715.050 | 50 | 62 | 70 | 8 | 6620 | 5600 | 110.2 | ||||||||||||||||||||
£ 49.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1
tol. h6 50 d2
tol. h6 62 l1
±0.2 70 No. of ball circuits 8 Dyn. load C
max.
N 6620 Static load C0
max.
N 5600 Weight
g 110.2 | |||||||||||||||||||||||||||
Durable plastic body with corrosion resistant hardened steel raceway segments.
Advantages - Low cost, compact construction, press fit, oil resistant seal, corrosion resistant housing.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
Easy assembly by press fitting, no additional retention is required when fitted into a bore with a tolerance of J6 or J7.