Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
P0306.080-100-ZP | M 8x1,0 | 3.7 | 13 | Steel ZP | |||||||
Ready to despatch 947 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,0 h1 3.7 A/F 13 Material Steel ZP | |||||||||||
P0306.100-100-ZP | M10x1,0 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 1393 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
P0306.100-125-ZP | M10x1,25 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,25 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
P0306.120-125-ZP | M12x1,25 | 5.7 | 19 | Steel ZP | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
P0306.120-150-ZP | M12x1,5 | 5.7 | 19 | Steel ZP | |||||||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 612 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
P0306.140-150-ZP | M14x1,5 | 6.42 | 22 | Steel ZP | |||||||
£ 17.00 per 100 units (click for quantity discounts) Ready to despatch 188 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14x1,5 h1 6.42 A/F 22 Material Steel ZP | |||||||||||
P0306.160-150-ZP | M16x1,5 | 7.42 | 24 | Steel ZP | |||||||
£ 23.00 per 100 units (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M16x1,5 h1 7.42 A/F 24 Material Steel ZP | |||||||||||
P0306.180-150-ZP | M18x1,5 | 8.42 | 27 | Steel ZP | |||||||
£ 40.00 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18x1,5 h1 8.42 A/F 27 Material Steel ZP | |||||||||||
P0306.200-150-ZP | M20x1,5 | 9.1 | 30 | Steel ZP | |||||||
£ 46.00 per 100 units (click for quantity discounts) Ready to despatch 287 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x1,5 h1 9.1 A/F 30 Material Steel ZP | |||||||||||
P0306.200-200-ZP | M20x2,0 | 9.1 | 30 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M20x2,0 h1 9.1 A/F 30 Material Steel ZP | |||||||||||
P0306.220-150-ZP | M22x1,5 | 9.9 | 34 | Steel ZP | |||||||
£ 67.00 per 100 units (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22x1,5 h1 9.9 A/F 34 Material Steel ZP | |||||||||||
P0306.240-150-ZP | M24x1,5 | 10.9 | 36 | Steel ZP | |||||||
£ 200.00 per 100 units (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x1,5 h1 10.9 A/F 36 Material Steel ZP | |||||||||||
P0306.240-200-ZP | M24x2,0 | 10.9 | 36 | Steel ZP | |||||||
£ 77.00 per 100 units (click for quantity discounts) Ready to despatch 236 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x2,0 h1 10.9 A/F 36 Material Steel ZP | |||||||||||
P0306.270-150-ZP | M27x1,5 | 12.4 | 41 | Steel ZP | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x1,5 h1 12.4 A/F 41 Material Steel ZP | |||||||||||
P0306.270-200-ZP | M27x2,0 | 12.4 | 41 | Steel ZP | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x2,0 h1 12.4 A/F 41 Material Steel ZP | |||||||||||
P0306.300-150-ZP | M30x1,5 | 13.9 | 46 | Steel ZP | |||||||
£ 150.00 per 100 units (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x1,5 h1 13.9 A/F 46 Material Steel ZP | |||||||||||
P0306.300-200-ZP | M30x2,0 | 13.9 | 46 | Steel ZP | |||||||
£ 153.00 per 100 units (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M30x2,0 h1 13.9 A/F 46 Material Steel ZP | |||||||||||
P0306.330-200-ZP | M33x2,0 | 15.4 | 49 | Steel ZP | |||||||
£ 310.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M33x2,0 h1 15.4 A/F 49 Material Steel ZP | |||||||||||
P0306.360-150-ZP | M36x1,5 | 16.9 | 55 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M36x1,5 h1 16.9 A/F 55 Material Steel ZP | |||||||||||
P0306.360-200-ZP | M36x2,0 | 16.9 | 55 | Steel ZP | |||||||
£ 822.00 per 100 units (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36x2,0 h1 16.9 A/F 55 Material Steel ZP | |||||||||||
P0306.360-300-ZP | M36x3,0 | 16.9 | 55 | Steel ZP | |||||||
£ 827.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36x3,0 h1 16.9 A/F 55 Material Steel ZP |
Steel (class 4), zinc-plated.
To DIN 439. Fine pitch threads.
For coarse thread lock nuts see P0305.