Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
P0306.080-100-SC | M 8x1,0 | 3.7 | 13 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8x1,0 h1 3.7 A/F 13 Material Steel SC | |||||||||||
P0306.100-100-SC | M10x1,0 | 4.7 | 17 | Steel SC | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 895 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1 4.7 A/F 17 Material Steel SC | |||||||||||
P0306.100-125-SC | M10x1,25 | 4.7 | 17 | Steel SC | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 306 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,25 h1 4.7 A/F 17 Material Steel SC | |||||||||||
P0306.120-125-SC | M12x1,25 | 5.7 | 19 | Steel SC | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1 5.7 A/F 19 Material Steel SC | |||||||||||
P0306.120-150-SC | M12x1,5 | 5.7 | 19 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M12x1,5 h1 5.7 A/F 19 Material Steel SC | |||||||||||
P0306.140-150-SC | M14x1,5 | 6.42 | 22 | Steel SC | |||||||
£ 17.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14x1,5 h1 6.42 A/F 22 Material Steel SC | |||||||||||
P0306.160-150-SC | M16x1,5 | 7.42 | 24 | Steel SC | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 h1 7.42 A/F 24 Material Steel SC | |||||||||||
P0306.180-150-SC | M18x1,5 | 8.42 | 27 | Steel SC | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18x1,5 h1 8.42 A/F 27 Material Steel SC | |||||||||||
P0306.200-150-SC | M20x1,5 | 9.1 | 30 | Steel SC | |||||||
£ 30.00 per 100 units (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1 M20x1,5 h1 9.1 A/F 30 Material Steel SC | |||||||||||
P0306.220-150-SC | M22x1,5 | 9.9 | 34 | Steel SC | |||||||
£ 67.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22x1,5 h1 9.9 A/F 34 Material Steel SC | |||||||||||
P0306.240-150-SC | M24x1,5 | 10.9 | 36 | Steel SC | |||||||
£ 77.00 per 100 units (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x1,5 h1 10.9 A/F 36 Material Steel SC | |||||||||||
P0306.240-200-SC | M24x2,0 | 10.9 | 36 | Steel SC | |||||||
£ 77.00 per 100 units (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x2,0 h1 10.9 A/F 36 Material Steel SC | |||||||||||
P0306.270-150-SC | M27x1,5 | 12.4 | 41 | Steel SC | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x1,5 h1 12.4 A/F 41 Material Steel SC | |||||||||||
P0306.270-200-SC | M27x2,0 | 12.4 | 41 | Steel SC | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x2,0 h1 12.4 A/F 41 Material Steel SC | |||||||||||
P0306.300-150-SC | M30x1,5 | 13.9 | 46 | Steel SC | |||||||
£ 150.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x1,5 h1 13.9 A/F 46 Material Steel SC | |||||||||||
P0306.300-200-SC | M30x2,0 | 13.9 | 46 | Steel SC | |||||||
£ 527.00 per 100 units (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 M30x2,0 h1 13.9 A/F 46 Material Steel SC | |||||||||||
P0306.330-200-SC | M33x2,0 | 15.4 | 49 | Steel SC | |||||||
£ 310.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M33x2,0 h1 15.4 A/F 49 Material Steel SC | |||||||||||
P0306.360-150-SC | M36x1,5 | 16.9 | 55 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M36x1,5 h1 16.9 A/F 55 Material Steel SC | |||||||||||
P0306.360-300-SC | M36x1,5 | 16.9 | 55 | Steel SC | |||||||
Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36x1,5 h1 16.9 A/F 55 Material Steel SC | |||||||||||
P0306.390-150-SC | M39x1,5 | 19.5 | 60 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M39x1,5 h1 19.5 A/F 60 Material Steel SC | |||||||||||
P0306.420-150-SC | M42x1,5 | 21 | 65 | Steel SC | |||||||
£ 310.00 per 100 units (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M42x1,5 h1 21 A/F 65 Material Steel SC | |||||||||||
P0306.450-300-SC | M45x3,0 | 22.5 | 70 | Steel SC | |||||||
Ready to despatch 7 Need more? Please call us.
d1 M45x3,0 h1 22.5 A/F 70 Material Steel SC | |||||||||||
P0306.480-150-SC | M48x1,5 | 24 | 75 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M48x1,5 h1 24 A/F 75 Material Steel SC | |||||||||||
P0306.520-150-SC | M52x1,5 | 26 | 80 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M52x1,5 h1 26 A/F 80 Material Steel SC | |||||||||||
P0306.560-200-SC | M56x2,0 | 28 | 85 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M56x2,0 h1 28 A/F 85 Material Steel SC |
Steel (class 4), self-colour.
To DIN 439. Fine pitch threads.
For coarse thread lock nuts see P0305.