Curved Washers
Stainless Steel
Price & Availability | Article | For thread | d1 | d2 | w1 | h1 max. | Material | ||||||
P0361.030-A2 | M 3 | 3.2 | 8 | 0.5 | 1.6 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 14575 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 3 d1 3.2 d2 8 w1 0.5 h1
max. 1.6 Material A2 s/s | |||||||||||||
P0361.035-A2 | M3,5 | 3.7 | 8 | 0.5 | 1.8 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 6434 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M3,5 d1 3.7 d2 8 w1 0.5 h1
max. 1.8 Material A2 s/s | |||||||||||||
P0361.040-A2 | M 4 | 4.3 | 9 | 0.5 | 2.0 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 1286 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.3 d2 9 w1 0.5 h1
max. 2.0 Material A2 s/s | |||||||||||||
P0361.050-A2 | M 5 | 5.3 | 11 | 0.5 | 2.2 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 1124 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.3 d2 11 w1 0.5 h1
max. 2.2 Material A2 s/s | |||||||||||||
P0361.060-A2 | M 6 | 6.4 | 12 | 0.5 | 2.6 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 758 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.4 d2 12 w1 0.5 h1
max. 2.6 Material A2 s/s | |||||||||||||
P0361.070-A2 | M 7 | 7.4 | 14 | 0.8 | 3.0 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 7 d1 7.4 d2 14 w1 0.8 h1
max. 3.0 Material A2 s/s | |||||||||||||
P0361.080-A2 | M 8 | 8.4 | 15 | 0.8 | 3.0 | A2 s/s | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 762 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.4 d2 15 w1 0.8 h1
max. 3.0 Material A2 s/s | |||||||||||||
P0361.100-A2 | M10 | 10.5 | 21 | 1.0 | 4.2 | A2 s/s | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 1010 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.5 d2 21 w1 1.0 h1
max. 4.2 Material A2 s/s | |||||||||||||
P0361.120-A2 | M12 | 13 | 24 | 1.2 | 5.0 | A2 s/s | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 601 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 13 d2 24 w1 1.2 h1
max. 5.0 Material A2 s/s | |||||||||||||
P0361.140-A2 | M14 | 15 | 28 | 1.6 | 6.0 | A2 s/s | |||||||
£ 21.00 per 100 units (click for quantity discounts) Ready to despatch 201 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M14 d1 15 d2 28 w1 1.6 h1
max. 6.0 Material A2 s/s | |||||||||||||
P0361.160-A2 | M16 | 17 | 30 | 1.6 | 6.4 | A2 s/s | |||||||
£ 25.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 17 d2 30 w1 1.6 h1
max. 6.4 Material A2 s/s | |||||||||||||
P0361.180-A2 | M18 | 19 | 34 | 1.6 | 6.6 | A2 s/s | |||||||
£ 55.00 per 100 units (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M18 d1 19 d2 34 w1 1.6 h1
max. 6.6 Material A2 s/s | |||||||||||||
P0361.200-A2 | M20 | 21 | 36 | 1.6 | 7.4 | A2 s/s | |||||||
£ 64.00 per 100 units (click for quantity discounts) Ready to despatch 71 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 d1 21 d2 36 w1 1.6 h1
max. 7.4 Material A2 s/s | |||||||||||||
P0361.220-A2 | M22 | 23 | 40 | 1.8 | 7.8 | A2 s/s | |||||||
£ 89.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M22 d1 23 d2 40 w1 1.8 h1
max. 7.8 Material A2 s/s | |||||||||||||
P0361.240-A2 | M24 | 25 | 44 | 1.8 | 8.2 | A2 s/s | |||||||
£ 102.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 d1 25 d2 44 w1 1.8 h1
max. 8.2 Material A2 s/s |
Stainless steel (A2, AISI 303).
To DIN 137 B.