Curved Washers
Stainless Steel
Price & Availability | Article | For thread | d1 | d2 | w1 | h1 min. | Material | ||||||
P0360.020-SC | M 2 | 2.2 | 4.5 | 0.3 | 1.0 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 2 d1 2.2 d2 4.5 w1 0.3 h1
min. 1.0 Material Steel SC | |||||||||||||
P0360.025-SC | M2,5 | 2.8 | 5.5 | 0.3 | 1.1 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M2,5 d1 2.8 d2 5.5 w1 0.3 h1
min. 1.1 Material Steel SC | |||||||||||||
P0360.030-SC | M 3 | 3.2 | 6 | 0.4 | 1.3 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 3 d1 3.2 d2 6 w1 0.4 h1
min. 1.3 Material Steel SC | |||||||||||||
P0360.035-SC | M3,5 | 3.7 | 7 | 0.4 | 1.3 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M3,5 d1 3.7 d2 7 w1 0.4 h1
min. 1.3 Material Steel SC | |||||||||||||
P0360.040-SC | M 4 | 4.3 | 8 | 0.5 | 1.6 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.3 d2 8 w1 0.5 h1
min. 1.6 Material Steel SC | |||||||||||||
P0360.050-SC | M 5 | 5.3 | 10 | 0.5 | 1.8 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.3 d2 10 w1 0.5 h1
min. 1.8 Material Steel SC | |||||||||||||
P0360.060-SC | M 6 | 6.4 | 11 | 0.5 | 2.2 | Steel SC | |||||||
Ready to despatch 342 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.4 d2 11 w1 0.5 h1
min. 2.2 Material Steel SC | |||||||||||||
P0360.070-SC | M 7 | 7.4 | 12 | 0.5 | 2.4 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 7 d1 7.4 d2 12 w1 0.5 h1
min. 2.4 Material Steel SC | |||||||||||||
P0360.080-SC | M 8 | 8.4 | 15 | 0.5 | 3.4 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.4 d2 15 w1 0.5 h1
min. 3.4 Material Steel SC | |||||||||||||
P0360.100-SC | M10 | 10.5 | 18 | 0.8 | 4.0 | Steel SC | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.5 d2 18 w1 0.8 h1
min. 4.0 Material Steel SC |
Spring steel, self-colour.
To DIN 137 A. Not for use under dynamic loads.
Use with fasteners >5.8 class.