Flat Washer
Stainless Steel
Price & Availability | Article | For thread | d1 | d2 | h1 | Material | ||||||
P0337.030-BR | M 3 | 3.2 | 9 | 0.8 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M 3 d1 3.2 d2 9 h1 0.8 Material Brass | ||||||||||||
P0337.040-BR | M 4 | 4.3 | 12 | 1.0 | Brass | |||||||
£ 76.00 per 100 units (click for quantity discounts) Ready to despatch 1870 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 4 d1 4.3 d2 12 h1 1.0 Material Brass | ||||||||||||
P0337.050-BR | M 5 | 5.3 | 15 | 1.2 | Brass | |||||||
£ 80.00 per 100 units (click for quantity discounts) Ready to despatch 1795 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 5 d1 5.3 d2 15 h1 1.2 Material Brass | ||||||||||||
P0337.060-BR | M 6 | 6.4 | 18 | 1.6 | Brass | |||||||
£ 9.00 per 100 units (click for quantity discounts) Ready to despatch 677 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 d1 6.4 d2 18 h1 1.6 Material Brass | ||||||||||||
P0337.080-BR | M 8 | 8.4 | 24 | 2.0 | Brass | |||||||
£ 97.00 per 100 units (click for quantity discounts) Ready to despatch 1792 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.4 d2 24 h1 2.0 Material Brass | ||||||||||||
P0337.100-BR | M10 | 10.5 | 30 | 2.5 | Brass | |||||||
£ 119.00 per 100 units (click for quantity discounts) Ready to despatch 1572 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.5 d2 30 h1 2.5 Material Brass | ||||||||||||
P0337.120-BR | M12 | 13.0 | 37 | 3.0 | Brass | |||||||
£ 177.00 per 100 units (click for quantity discounts) Ready to despatch 1991 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 d1 13.0 d2 37 h1 3.0 Material Brass | ||||||||||||
P0337.140-BR | M14 | 15.0 | 44 | 3.0 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M14 d1 15.0 d2 44 h1 3.0 Material Brass | ||||||||||||
P0337.160-BR | M16 | 17.0 | 50 | 3.0 | Brass | |||||||
£ 75.00 per 100 units (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 17.0 d2 50 h1 3.0 Material Brass | ||||||||||||
P0337.200-BR | M20 | 22.0 | 60 | 4.0 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M20 d1 22.0 d2 60 h1 4.0 Material Brass |
Brass.
To DIN 9021, ISO 7093.