Flat Washer
Stainless Steel
Price & Availability | Article | d1 | d2 | For thread | h | Material | ||||||
P0336.030-A2 | 3.2 | 9 | M 3 | 1.0 | A2 s/s | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3.2 d2 9 For thread M 3 h 1.0 Material A2 s/s | ||||||||||||
P0336.040-A2 | 4.3 | 12 | M 4 | 1.6 | A2 s/s | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.3 d2 12 For thread M 4 h 1.6 Material A2 s/s | ||||||||||||
P0336.050-A2 | 5.3 | 15 | M 5 | 2.0 | A2 s/s | |||||||
£ 6.00 per 100 units (click for quantity discounts) Ready to despatch 961 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.3 d2 15 For thread M 5 h 2.0 Material A2 s/s | ||||||||||||
P0336.060-A2 | 6.4 | 17 | M 6 | 3.0 | A2 s/s | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 953 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.4 d2 17 For thread M 6 h 3.0 Material A2 s/s | ||||||||||||
P0336.080-A2 | 8.4 | 21 | M 8 | 4.0 | A2 s/s | |||||||
£ 23.00 per 100 units (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.4 d2 21 For thread M 8 h 4.0 Material A2 s/s | ||||||||||||
P0336.100-A2 | 10.5 | 25 | M10 | 4.0 | A2 s/s | |||||||
£ 26.00 per 100 units (click for quantity discounts) Ready to despatch 92 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.5 d2 25 For thread M10 h 4.0 Material A2 s/s | ||||||||||||
P0336.120-A2 | 13.0 | 30 | M12 | 6.0 | A2 s/s | |||||||
£ 58.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13.0 d2 30 For thread M12 h 6.0 Material A2 s/s | ||||||||||||
P0336.140-A2 | 15.0 | 36 | M14 | 6.0 | A2 s/s | |||||||
£ 85.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15.0 d2 36 For thread M14 h 6.0 Material A2 s/s | ||||||||||||
P0336.160-A2 | 17.0 | 40 | M16 | 6.0 | A2 s/s | |||||||
£ 110.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17.0 d2 40 For thread M16 h 6.0 Material A2 s/s | ||||||||||||
P0336.180-A2 | 19.0 | 44 | M18 | 8.0 | A2 s/s | |||||||
£ 169.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19.0 d2 44 For thread M18 h 8.0 Material A2 s/s | ||||||||||||
P0336.200-A2 | 21.0 | 44 | M20 | 8.0 | A2 s/s | |||||||
£ 177.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21.0 d2 44 For thread M20 h 8.0 Material A2 s/s | ||||||||||||
P0336.220-A2 | 23.0 | 50 | M22 | 8.0 | A2 s/s | |||||||
£ 248.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23.0 d2 50 For thread M22 h 8.0 Material A2 s/s | ||||||||||||
P0336.240-A2 | 25.0 | 50 | M24 | 10.0 | A2 s/s | |||||||
£ 309.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25.0 d2 50 For thread M24 h 10.0 Material A2 s/s | ||||||||||||
P0336.270-A2 | 28.0 | 60 | M27 | 10.0 | A2 s/s | |||||||
£ 366.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28.0 d2 60 For thread M27 h 10.0 Material A2 s/s | ||||||||||||
P0336.300-A2 | 31.0 | 68 | M30 | 10.0 | A2 s/s | |||||||
£ 460.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 31.0 d2 68 For thread M30 h 10.0 Material A2 s/s |
Stainless steel (A2).
To DIN 7349.