Price & Availability | Article | For thread d1 | d2 | |||||||||||||||||||||
P0180.030-012-A4 | M 3 | 14.5 | ||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
For thread d1 M 3 d2 14.5 | ||||||||||||||||||||||||
P0180.030-025-A4 | M 3 | 25.5 | ||||||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 3 d2 25.5 | ||||||||||||||||||||||||
P0180.040-025-A4 | M 4 | 25.5 | ||||||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 4 d2 25.5 | ||||||||||||||||||||||||
P0180.050-012-A4 | M 5 | 14.5 | ||||||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
For thread d1 M 5 d2 14.5 | ||||||||||||||||||||||||
P0180.050-025-A4 | M 5 | 25.5 | ||||||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
For thread d1 M 5 d2 25.5 | ||||||||||||||||||||||||
P0180.060-025-A4 | M 6 | 25.5 | ||||||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 136 Need more? Please call us.
For thread d1 M 6 d2 25.5 | ||||||||||||||||||||||||
P0180.080-025-A4 | M 8 | 25.5 | ||||||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
For thread d1 M 8 d2 25.5 | ||||||||||||||||||||||||
P0180.100-025-A4 | M10 | 25.5 | ||||||||||||||||||||||
£ 7.29 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
For thread d1 M10 d2 25.5 | ||||||||||||||||||||||||
P0180.120-025-A4 | M12 | 25.5 | ||||||||||||||||||||||
£ 9.92 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
For thread d1 M12 d2 25.5 |
Stainless steel (A4, AISI 316), with ribbed silicone rubber bonded sealing element.
Seals substances in and contaminants out. The silicone contact surface has continuous ridge which forms a 360.C seal around periphery of the washer when compressed. The silicone also forms a seal under the head of its fastener making full contact with the threads/ shank thereby are fully re-usable. Max. temperature range: -75C to +205C. IP 66/68 rated, pressure range: exceeds 100 psi internal and external.