Price & Availability | Article | d1 | A/F | d2 ±0.05 | h1 | h2 | Material | |||||||||||||||||||||
P0179.030-A2-SI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A2 s/s | ||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 194 Need more? Please call us.
d1 M 3 A/F 5.5 d2
±0.05 3.6 h1 6 h2 2.4 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.040-A2-SI | M 4 | 7 | 4.5 | 8 | 3.2 | A2 s/s | ||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1 8 h2 3.2 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.050-A2-SI | M 5 | 8 | 5.6 | 10 | 4.0 | A2 s/s | ||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 93 Need more? Please call us.
d1 M 5 A/F 8 d2
±0.05 5.6 h1 10 h2 4.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.060-A2-SI | M 6 | 10 | 6.8 | 12 | 5.0 | A2 s/s | ||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
d1 M 6 A/F 10 d2
±0.05 6.8 h1 12 h2 5.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.080-A2-SI | M 8 | 13 | 8.5 | 15 | 6.5 | A2 s/s | ||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 8 A/F 13 d2
±0.05 8.5 h1 15 h2 6.5 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.100-A2-SI | M10 | 17 | 10.6 | 18 | 8.0 | A2 s/s | ||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M10 A/F 17 d2
±0.05 10.6 h1 18 h2 8.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.120-A2-SI | M12 | 19 | 12.85 | 22 | 10.0 | A2 s/s | ||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1 M12 A/F 19 d2
±0.05 12.85 h1 22 h2 10.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.160-A2-SI | M16 | 24 | 17.5 | 28 | 13.0 | A2 s/s | ||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1 28 h2 13.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.030-A4-SI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A4 s/s | ||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 M 3 A/F 5.5 d2
±0.05 3.6 h1 6 h2 2.4 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.040-A4-SI | M 4 | 7 | 4.5 | 8 | 3.2 | A4 s/s | ||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1 8 h2 3.2 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.050-A4-SI | M 5 | 8 | 5.6 | 10 | 4.0 | A4 s/s | ||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 A/F 8 d2
±0.05 5.6 h1 10 h2 4.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.060-A4-SI | M 6 | 10 | 6.8 | 12 | 5.0 | A4 s/s | ||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 M 6 A/F 10 d2
±0.05 6.8 h1 12 h2 5.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.080-A4-SI | M 8 | 13 | 8.5 | 15 | 6.5 | A4 s/s | ||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 M 8 A/F 13 d2
±0.05 8.5 h1 15 h2 6.5 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.100-A4-SI | M10 | 17 | 10.6 | 18 | 8.0 | A4 s/s | ||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us.
d1 M10 A/F 17 d2
±0.05 10.6 h1 18 h2 8.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.120-A4-SI | M12 | 19 | 12.85 | 22 | 10.0 | A4 s/s | ||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
d1 M12 A/F 19 d2
±0.05 12.85 h1 22 h2 10.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.160-A4-SI | M16 | 24 | 17.5 | 28 | 13.0 | A4 s/s | ||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1 28 h2 13.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.030-A2-VI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 A/F 5.5 d2
±0.05 3.6 h1 6 h2 2.4 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.040-A2-VI | M 4 | 7 | 4.5 | 8 | 3.2 | A2 s/s | ||||||||||||||||||||||
£ 6.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1 8 h2 3.2 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.050-A2-VI | M 5 | 8 | 5.6 | 10 | 4.0 | A2 s/s | ||||||||||||||||||||||
£ 5.31 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 M 5 A/F 8 d2
±0.05 5.6 h1 10 h2 4.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.060-A2-VI | M 6 | 10 | 6.8 | 12 | 5.0 | A2 s/s | ||||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 6 A/F 10 d2
±0.05 6.8 h1 12 h2 5.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.080-A2-VI | M 8 | 13 | 8.5 | 15 | 6.5 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 A/F 13 d2
±0.05 8.5 h1 15 h2 6.5 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.100-A2-VI | M10 | 17 | 10.6 | 18 | 8.0 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 A/F 17 d2
±0.05 10.6 h1 18 h2 8.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.120-A2-VI | M12 | 19 | 12.85 | 22 | 10.0 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 A/F 19 d2
±0.05 12.85 h1 22 h2 10.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.160-A2-VI | M16 | 24 | 17.5 | 28 | 13.0 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1 28 h2 13.0 Material A2 s/s | ||||||||||||||||||||||||||||
P0179.030-A4-VI | M 3 | 5.5 | 3.6 | 6 | 2.4 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 A/F 5.5 d2
±0.05 3.6 h1 6 h2 2.4 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.040-A4-VI | M 4 | 7 | 4.5 | 8 | 3.2 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 A/F 7 d2
±0.05 4.5 h1 8 h2 3.2 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.050-A4-VI | M 5 | 8 | 5.6 | 10 | 4.0 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 A/F 8 d2
±0.05 5.6 h1 10 h2 4.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.060-A4-VI | M 6 | 10 | 6.8 | 12 | 5.0 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 A/F 10 d2
±0.05 6.8 h1 12 h2 5.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.080-A4-VI | M 8 | 13 | 8.5 | 15 | 6.5 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 A/F 13 d2
±0.05 8.5 h1 15 h2 6.5 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.100-A4-VI | M10 | 17 | 10.6 | 18 | 8.0 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 A/F 17 d2
±0.05 10.6 h1 18 h2 8.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.120-A4-VI | M12 | 19 | 12.85 | 22 | 10.0 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 A/F 19 d2
±0.05 12.85 h1 22 h2 10.0 Material A4 s/s | ||||||||||||||||||||||||||||
P0179.160-A4-VI | M16 | 24 | 17.5 | 28 | 13.0 | A4 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M16 A/F 24 d2
±0.05 17.5 h1 28 h2 13.0 Material A4 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages,
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile etc.).
Seals substances in and contaminants out. Re-useable.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.