| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 14.13 | 0% |
| 50-99 | £ 11.30 | 20% |
| 100-199 | £ 10.60 | 25% |
| 200-499 | £ 9.89 | 30% |
| 500-999 | £ 9.18 | 35% |
| 1000+ | £ 8.48 | 40% |
Stainless steel (A4, AISI 316, or A2, AISI 303), with ribbed silicone rubber bonded sealing element.
Seals substances in and contaminants out. The silicone contact surface has continuous ridge which forms a 360.C seal around periphery of the washer when compressed. The silicone also forms a seal under the head of its fastener making full contact with the threads/ shank thereby are fully re-usable. Max. temperature range: -75C to +205C. IP 66/68 rated, pressure range: exceeds 100 psi internal and external.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































