Price & Availability | Article | d1 | d2 ±0.12 | l1 ±0.25 | l2 ±0.25 | d3 | d4 min. | h1 | h2 | w1 | |||||||||||||||
P0162.030-008-A4 | M 3 | 2.0 | 8 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 152 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 8 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-010-A4 | M 3 | 2.0 | 10 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 312 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 10 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-012-A4 | M 3 | 2.0 | 12 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 12 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-014-A4 | M 3 | 2.0 | 14 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 14 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-016-A4 | M 3 | 2.0 | 16 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 351 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 16 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.040-010-A4 | M 4 | 2.8 | 10 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 324 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 10 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-012-A4 | M 4 | 2.8 | 12 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 425 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 12 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-014-A4 | M 4 | 2.8 | 14 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 501 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 14 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-016-A4 | M 4 | 2.8 | 16 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 560 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 16 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-018-A4 | M 4 | 2.8 | 18 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 369 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 18 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-020-A4 | M 4 | 2.8 | 20 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 1051 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 20 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-025-A4 | M 4 | 2.8 | 25 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 294 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 25 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.050-010-A4 | M 5 | 3.7 | 10 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 10 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-012-A4 | M 5 | 3.7 | 12 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 12 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-014-A4 | M 5 | 3.7 | 14 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 14 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-016-A4 | M 5 | 3.7 | 16 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 16 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-018-A4 | M 5 | 3.7 | 18 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 124 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 18 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-020-A4 | M 5 | 3.7 | 20 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 20 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-025-A4 | M 5 | 3.7 | 25 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 253 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 25 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-030-A4 | M 5 | 3.7 | 30 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 30 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.060-012-A4 | M 6 | 4.5 | 12 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 12 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-014-A4 | M 6 | 4.5 | 14 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 525 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 14 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-016-A4 | M 6 | 4.5 | 16 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 16 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-018-A4 | M 6 | 4.5 | 18 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 18 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-020-A4 | M 6 | 4.5 | 20 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 20 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-025-A4 | M 6 | 4.5 | 25 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 25 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-030-A4 | M 6 | 4.5 | 30 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 30 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washer (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.