Price & Availability | Article | d1 | d2 ±0.12 | l1 ±0.25 | l2 ±0.25 | d3 | d4 min. | h1 | h2 | w1 | |||||||||||||||
P0162.030-008-A2 | M 3 | 2.0 | 8 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 505 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 8 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-010-A2 | M 3 | 2.0 | 10 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 10 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-012-A2 | M 3 | 2.0 | 12 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 12 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-014-A2 | M 3 | 2.0 | 14 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 14 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.030-016-A2 | M 3 | 2.0 | 16 | 4.5 | 8 | 3.5 | 5 | 1.8 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 307 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 16 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 h2 1.8 w1 0.8 | |||||||||||||||||||||||||
P0162.040-010-A2 | M 4 | 2.8 | 10 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 420 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 10 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-012-A2 | M 4 | 2.8 | 12 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 584 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 12 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-014-A2 | M 4 | 2.8 | 14 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 558 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 14 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-016-A2 | M 4 | 2.8 | 16 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 16 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-018-A2 | M 4 | 2.8 | 18 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 410 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 18 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-020-A2 | M 4 | 2.8 | 20 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 20 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.040-025-A2 | M 4 | 2.8 | 25 | 6.0 | 10 | 4.5 | 5 | 2.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 375 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 25 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 h2 2.2 w1 1.0 | |||||||||||||||||||||||||
P0162.050-010-A2 | M 5 | 3.7 | 10 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 367 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 10 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-012-A2 | M 5 | 3.7 | 12 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 12 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-014-A2 | M 5 | 3.7 | 14 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 14 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-016-A2 | M 5 | 3.7 | 16 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 16 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-018-A2 | M 5 | 3.7 | 18 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 18 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-020-A2 | M 5 | 3.7 | 20 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 20 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-025-A2 | M 5 | 3.7 | 25 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 25 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.050-030-A2 | M 5 | 3.7 | 30 | 7.5 | 10 | 5.5 | 5 | 2.8 | 1.2 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 30 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 h2 2.8 w1 1.2 | |||||||||||||||||||||||||
P0162.060-012-A2 | M 6 | 4.5 | 12 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 312 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 12 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-014-A2 | M 6 | 4.5 | 14 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 14 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-016-A2 | M 6 | 4.5 | 16 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 93 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 16 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-018-A2 | M 6 | 4.5 | 18 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 18 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-020-A2 | M 6 | 4.5 | 20 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 20 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-025-A2 | M 6 | 4.5 | 25 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 293 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 25 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 | |||||||||||||||||||||||||
P0162.060-030-A2 | M 6 | 4.5 | 30 | 7.5 | 12 | 6.5 | 6 | 3.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 30 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 h2 3.5 w1 1.6 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washer (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.