Price & Availability | Article | d1 | d2 ±0.12 | l1 ±0.25 | l2 ±0.25 | d3 | d4 min. | h1 | |||||||||||||||
P0160.030-016-A2 | M 3 | 2.0 | 16 | 8.0 | 5 | 3.5 | 10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 16 l2
±0.25 8.0 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-020-A2 | M 3 | 2.0 | 20 | 10.0 | 5 | 3.5 | 10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 643 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 20 l2
±0.25 10.0 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-025-A2 | M 3 | 2.0 | 25 | 12.5 | 5 | 3.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 514 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 25 l2
±0.25 12.5 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-030-A2 | M 3 | 2.0 | 30 | 15.0 | 5 | 3.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 1680 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 30 l2
±0.25 15.0 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-035-A2 | M 3 | 2.0 | 35 | 17.5 | 5 | 3.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 351 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 35 l2
±0.25 17.5 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-040-A2 | M 3 | 2.0 | 40 | 20.0 | 5 | 3.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 614 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 40 l2
±0.25 20.0 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.030-050-A2 | M 3 | 2.0 | 50 | 25.0 | 5 | 3.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 537 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 50 l2
±0.25 25.0 d3 5 d4
min. 3.5 h1 10 | |||||||||||||||||||||||
P0160.035-016-A2 | M 3.5 | 2.3 | 16 | 8.0 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 16 l2
±0.25 8.0 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-020-A2 | M 3.5 | 2.3 | 20 | 10.0 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 20 l2
±0.25 10.0 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-025-A2 | M 3.5 | 2.3 | 25 | 12.5 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 174 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 25 l2
±0.25 12.5 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-030-A2 | M 3.5 | 2.3 | 30 | 15.0 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 186 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 30 l2
±0.25 15.0 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-035-A2 | M 3.5 | 2.3 | 35 | 17.5 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 35 l2
±0.25 17.5 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-040-A2 | M 3.5 | 2.3 | 40 | 20.0 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 246 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 40 l2
±0.25 20.0 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.035-050-A2 | M 3.5 | 2.3 | 50 | 25.0 | 5 | 3.8 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 50 l2
±0.25 25.0 d3 5 d4
min. 3.8 h1 10 | |||||||||||||||||||||||
P0160.040-016-A2 | M 4 | 2.8 | 16 | 8.0 | 5 | 4.5 | 10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 493 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 16 l2
±0.25 8.0 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-020-A2 | M 4 | 2.8 | 20 | 10.0 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 496 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 20 l2
±0.25 10.0 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-025-A2 | M 4 | 2.8 | 25 | 12.5 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 513 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 25 l2
±0.25 12.5 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-030-A2 | M 4 | 2.8 | 30 | 15.0 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 576 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 30 l2
±0.25 15.0 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-035-A2 | M 4 | 2.8 | 35 | 17.5 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 301 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 35 l2
±0.25 17.5 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-040-A2 | M 4 | 2.8 | 40 | 20.0 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 478 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 40 l2
±0.25 20.0 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.040-050-A2 | M 4 | 2.8 | 50 | 25.0 | 5 | 4.5 | 10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 50 l2
±0.25 25.0 d3 5 d4
min. 4.5 h1 10 | |||||||||||||||||||||||
P0160.050-016-A2 | M 5 | 3.7 | 16 | 8.0 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 16 l2
±0.25 8.0 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-020-A2 | M 5 | 3.7 | 20 | 10.0 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 20 l2
±0.25 10.0 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-025-A2 | M 5 | 3.7 | 25 | 12.5 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 347 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 25 l2
±0.25 12.5 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-030-A2 | M 5 | 3.7 | 30 | 15.0 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 246 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 30 l2
±0.25 15.0 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-035-A2 | M 5 | 3.7 | 35 | 17.5 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 35 l2
±0.25 17.5 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-040-A2 | M 5 | 3.7 | 40 | 24.0 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 318 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 40 l2
±0.25 24.0 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.050-050-A2 | M 5 | 3.7 | 50 | 25.0 | 6 | 5.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 291 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 50 l2
±0.25 25.0 d3 6 d4
min. 5.5 h1 12 | |||||||||||||||||||||||
P0160.060-016-A2 | M 6 | 4.2 | 16 | 8.0 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 16 l2
±0.25 8.0 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-020-A2 | M 6 | 4.2 | 20 | 10.0 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 224 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 20 l2
±0.25 10.0 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-025-A2 | M 6 | 4.2 | 25 | 12.5 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 128 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 25 l2
±0.25 12.5 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-030-A2 | M 6 | 4.2 | 30 | 15.0 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 256 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 30 l2
±0.25 15.0 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-035-A2 | M 6 | 4.2 | 35 | 17.5 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 35 l2
±0.25 17.5 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-040-A2 | M 6 | 4.2 | 40 | 20.0 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 257 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 40 l2
±0.25 20.0 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.060-050-A2 | M 6 | 4.2 | 50 | 25.0 | 8 | 6.5 | 12 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 6 d2
±0.12 4.2 l1
±0.25 50 l2
±0.25 25.0 d3 8 d4
min. 6.5 h1 12 | |||||||||||||||||||||||
P0160.080-016-A2 | M 8 | 6.0 | 16 | 8.0 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 16 l2
±0.25 8.0 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-020-A2 | M 8 | 6.0 | 20 | 10.0 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 255 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 20 l2
±0.25 10.0 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-025-A2 | M 8 | 6.0 | 25 | 12.5 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 25 l2
±0.25 12.5 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-030-A2 | M 8 | 6.0 | 30 | 15.0 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 207 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 30 l2
±0.25 15.0 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-035-A2 | M 8 | 6.0 | 35 | 17.5 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 35 l2
±0.25 17.5 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-040-A2 | M 8 | 6.0 | 40 | 20.0 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 40 l2
±0.25 20.0 d3 10 d4
min. 8.5 h1 16 | |||||||||||||||||||||||
P0160.080-050-A2 | M 8 | 6.0 | 50 | 25.0 | 10 | 8.5 | 16 | ||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 50 l2
±0.25 25.0 d3 10 d4
min. 8.5 h1 16 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.