Shaft Locking Pins
Price & Availability | Article | d1 | l1 | l2 | w1 | ||||||
P1249.040 | 9.5 | 55 | 40 x 40 | 16 | |||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 l1 55 l2 40 x 40 w1 16 | |||||||||||
P1249.050 | 9.5 | 65 | 50 x 50 | 21 | |||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 9.5 l1 65 l2 50 x 50 w1 21 | |||||||||||
P1249.060 | 11.5 | 75 | 60 x 60 | 23 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 11.5 l1 75 l2 60 x 60 w1 23 |
Spring steel (EN10270-1-SM), yellow galvanised.