Shaft Locking Pins
Price & Availability | Article | d1 | l1 | d2 max. | d3 | d4 | l2 | ||||||||||||||||||
P1247.045 | 4.5 | 42 | 25 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.42 per unit (click for quantity discounts) Ready to despatch 93 Need more? Please call us.
d1 4.5 l1 42 d2
max. 25 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.060 | 6.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.51 per unit (click for quantity discounts) Ready to despatch 7205 Need more? Please call us.
d1 6.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.070 | 7.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 127 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.080 | 8.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 8.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.090 | 9.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.70 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 9.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.100 | 10.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 742 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 | |||||||||||||||||||||||||
P1247.110 | 11.0 | 42 | 32 | 3.5 | 41 | 37 | |||||||||||||||||||
£ 0.86 per unit (click for quantity discounts) Ready to despatch 193 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.0 l1 42 d2
max. 32 d3 3.5 d4 41 l2 37 |
Mild steel, generally yellow zinc plated.
To DIN 11023. With spring steel "keep".
For pin d1 = 4,5 & 6 there is no flat on the pin.